(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Segregated Pail, 45-Type Lid

Segregated Pail, 45-Type Lid

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 390.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TBP-45SBC-O
TBP-45SOP-B
TBP-45SPT-B
TBP-45SPU-R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Inlet port color Trusco Code Mass
(g)
Internal Capacity

฿ 390.00

LID FOR DUST BOXES 1 Piece(s) 8 Day(s) Can Lid Orange 259-7021 468 1 pc.

฿ 390.00

LID FOR DUST BOXES 1 Piece(s) 1 Day(s) Open Lid Blue 259-7004 455 1 pc.

฿ 390.00

LID FOR DUST BOXES 1 Piece(s) 1 Day(s) PET Bottle Cap Blue 259-7063 464 1 pc.

฿ 716.00

LID FOR DUST BOXES 1 Piece(s) 1 Day(s) Push Lid Red 259-7055 464 1 pc.

Basic Specifications

  • Product Type
    Trash can
  • Frontage(mm)
    310
  • Depth(mm)
    420
  • Height(mm)
    160
  • Main body: option
    Option
  • Main Body, Lid Material
    Recycled Polypropylene (PP)
  • Features
    With a bag clasp, it is very convenient when collecting. Commercially available 45 L polyethylene bag fits perfectly. With separate seal. Environmentally friendly product containing 60% recycled material.
  • Internal Capacity
    1 pc.

Product Description

[Features]
· Equipped with a bag clamp, which is very convenient for collection.
· Commercially available 45 L polyethylene bag fits perfectly.
· Sorting stickers included.
· The product is environmentally friendly, consisting of 60% recycled materials.

Part Number
TBP-45SBC-O
TBP-45SOP-B
TBP-45SPT-B
TBP-45SPU-R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Inlet port color Trusco Code Mass
(g)
Internal Capacity

฿ 390.00

LID FOR DUST BOXES 1 Piece(s) 8 Day(s) Can Lid Orange 259-7021 468 1 pc.

฿ 390.00

LID FOR DUST BOXES 1 Piece(s) 1 Day(s) Open Lid Blue 259-7004 455 1 pc.

฿ 390.00

LID FOR DUST BOXES 1 Piece(s) 1 Day(s) PET Bottle Cap Blue 259-7063 464 1 pc.

฿ 716.00

LID FOR DUST BOXES 1 Piece(s) 1 Day(s) Push Lid Red 259-7055 464 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●With bag stopper, very convenient when collecting.
●The commercially available 45L plastic bag fits perfectly.
●With garbage separating sticker(garbage separating sticker is supplied with the lid as an accessory.)
●Environment friendly product containing

Specification

●W x D x H(mm):310 x 420 x 160
●SPQ(piece):8

Materials

●Recycled Polypropylene(PP)

Warning

●Since the lid is sold separately, please be sure to also order the lid when ordering the main body.