(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Eco Pail (Round) Lid

Eco Pail (Round) Lid

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 321.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
RBK-45F
RBK-75F
RBK-90F
RBK-130F
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Outer Diameter
(mm)
Trusco Code Mass
(g)
Internal Capacity

฿ 321.00

DUST BOXES 1 Piece(s) 1 Day(s) 460 176-0157 490 1 pc.

฿ 470.00

DUST BOXES 1 Piece(s) 1 Day(s) 530 176-0173 810 1 pc.

฿ 674.00

DUST BOXES 1 Piece(s) 1 Day(s) 555 176-0190 840 1 pc.

฿ 900.00

DUST BOXES 1 Piece(s) 1 Day(s) 600 383-1281 1126 1 pc.

Basic Specifications

  • Product Type
    Trash can
  • Application
    Trash can
  • Details Type
    lid
  • Color
    Blue
  • Main body: option
    Option
  • Main Body, Lid Material
    Recycled Polypropylene (PP) 60%
  • Features
    Recycled resin is used to conform to a recycling-oriented society.
  • Internal Capacity
    1 pc.

Product Description

[Features]
· Recycled resin is used to conform to a recycling-oriented society.
· Food Sanitation Act compliant product.

Part Number
RBK-45F
RBK-75F
RBK-90F
RBK-130F
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Outer Diameter
(mm)
Trusco Code Mass
(g)
Internal Capacity

฿ 321.00

DUST BOXES 1 Piece(s) 1 Day(s) 460 176-0157 490 1 pc.

฿ 470.00

DUST BOXES 1 Piece(s) 1 Day(s) 530 176-0173 810 1 pc.

฿ 674.00

DUST BOXES 1 Piece(s) 1 Day(s) 555 176-0190 840 1 pc.

฿ 900.00

DUST BOXES 1 Piece(s) 1 Day(s) 600 383-1281 1126 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●We use recycled resin compliant to recycling society.

Specification

●Color:Blue

Materials

●Recycled Polypropylene(PP) 60%

Warning

●Since the lid is not included in the main body, please order separately.