(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Dust Cart, 100 to 660 L

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/09/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 12,055.60 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
KF-660 SALE
KT-100 SALE
KT-120 SALE
KT-240 SALE
KT-360 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Frontage
(mm)
Depth
(mm)
Height
(mm)
Color Trusco Code Mass
(g)
Inner capacity

฿ 44,564.52

฿ 40,682.95

DUST BOXES(PAIL TYPE) 1 Piece(s) 20 Day(s) 660 1255 770 1180 Green 458-0613 48000 1 pc.

฿ 12,055.60

฿ 11,087.54

DUST BOXES(PAIL TYPE) 1 Piece(s) 20 Day(s) 100 485 545 810 Dark gray 458-0672 9000 1 pc.

฿ 12,967.10

฿ 11,880.46

DUST BOXES(PAIL TYPE) 1 Piece(s) 20 Day(s) 120 470 560 940 Dark gray 458-0681 10000 1 pc.

฿ 17,372.91

฿ 15,840.62

DUST BOXES(PAIL TYPE) 1 Piece(s) 20 Day(s) 240 595 735 1000 Dark gray 458-0699 14000 1 pc.

฿ 26,184.55

฿ 23,759.86

DUST BOXES(PAIL TYPE) 1 Piece(s) 20 Day(s) 360 715 855 1145 Dark gray 458-0702 22000 1 pc.

Basic Specifications

  • Product Model
    Trash Can
  • Use
    Trash Can
  • Body / Option
    Main Body
  • Material
    Polyethylene (PE)
  • Features
    Opening and closing is smooth and easy due to a lid with a handle.
  • Inner capacity
    1 pc.

Product Description

[Features]
· Lid with handles for smooth and simple opening and closing.

Part Number
KF-660 SALE
KT-100 SALE
KT-120 SALE
KT-240 SALE
KT-360 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Frontage
(mm)
Depth
(mm)
Height
(mm)
Color Trusco Code Mass
(g)
Inner capacity

฿ 44,564.52

฿ 40,682.95

DUST BOXES(PAIL TYPE) 1 Piece(s) 20 Day(s) 660 1255 770 1180 Green 458-0613 48000 1 pc.

฿ 12,055.60

฿ 11,087.54

DUST BOXES(PAIL TYPE) 1 Piece(s) 20 Day(s) 100 485 545 810 Dark gray 458-0672 9000 1 pc.

฿ 12,967.10

฿ 11,880.46

DUST BOXES(PAIL TYPE) 1 Piece(s) 20 Day(s) 120 470 560 940 Dark gray 458-0681 10000 1 pc.

฿ 17,372.91

฿ 15,840.62

DUST BOXES(PAIL TYPE) 1 Piece(s) 20 Day(s) 240 595 735 1000 Dark gray 458-0699 14000 1 pc.

฿ 26,184.55

฿ 23,759.86

DUST BOXES(PAIL TYPE) 1 Piece(s) 20 Day(s) 360 715 855 1145 Dark gray 458-0702 22000 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1