1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 6/10/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Keystone Cutter (for Thick Plates)

CUTTING MACHINES

Keystone Cutter (for Thick Plates)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 56,486.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It has excellent performance on cutting uneven thick plates such as deck plates, C channel plates.
· Hollow-out cutting can be performed. (Center cutting pilot hole 29 mm)
[Applications]
· For overlapped cutting of deck plates, lip channel steel (C channel), keystone plates, folded plates and corrugated plates.
· For cutting spiral duct, automobile bumper guardrail, flat plate, etc.

Part Number
SG-230B SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 56,486.00

฿ 51,967.12

CUTTING MACHINES 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Product Model Sheet Metal Cutting Machine Cutting Capability: Mild Steel(mm) 2.3 Cutting Capability: Stainless Steel(mm) 1.2
Details Model Main Body Rated Current(A) 6.5 Power Consumption(W) 520
Trusco Code 163-1799 Features It has excellent performance on cutting uneven thick plates such as deck plates, C channel plates. It can hollow-out cut. (Hollow pilot hole 29 mm) Power AC100V
Cord Length(m) 2.4 Accessories Moving Blade x 1, Receiving Blade x 1 (Set in Main Unit) Minimum Cutting Radius R(mm) 60
Cutting Width(mm) 6 Mass(g) 2800