1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 6/10/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Ace Cutter

SDT CUTTING MACHINES

Ace Cutter
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 45,190.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Ideal for straight cutting of thin plates. Cutting chips can be cut off
·There is no distortion or twist, and the cut surface is clean.
·The cutting speed is as fast as 7.9 m/min for efficient work.

Part Number
SA-16 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 45,190.00

฿ 41,574.80

SDT CUTTING MACHINES 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Product Model Sheet Metal Cutting Machine Cutting Capability: Mild Steel(mm) 1.6 Cutting Capability: Stainless Steel(mm) 1.2
Details Model Main Body Rated Current(A) 4.2 Power Consumption(W) 400
Trusco Code 166-0594 Features Clean cuts with no strain or kinks. Cutting tape can be cut off. Power AC100V
Cord Length(m) 2.4 Accessories Moving Blade x 1, Fixed Blade x 1 (Set in Main Unit) Minimum Cutting Radius R(mm) 250
Cutting Speed(m/min) 7.9 Cutting Width(mm) 5 Mass(g) 2200

Please check the type/dimensions/specifications of the part SA-16 in the Ace Cutter series.