1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Chargeable Square Hole Cutter (14.4 V), Replacement Blade【2 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,282.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Gypsum
· Woodwork-dedicated blade
· Width 18 mm
· Contains 2 Pieces per Set
· Weight 400 g

Part Number
EZ9SXB10
EZ9SXW10
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipSet Content Trusco Code

฿ 1,282.00

PAN CORDLESS STUD CUTTERS 1 Pack(s)

2 Pieces Per Package

10 Day(s) Square Hole Cutter Blade for Genuine Plaster395-0328

฿ 1,370.00

CORDLESS STUD CUTTERS 1 Pack(s)

2 Pieces Per Package

10 Day(s) Square Hole Cutter Genuine Carpenter Blade395-0280

Loading...

  1. 1

Basic Information

Product Type Other Quantity/Pack(Sheets) 2 Mass(g) 4000