1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Reinforcing Rod Cutter (Rated Current: 11 A)

STEEL BAR CUTTER

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Reinforcing Rod Cutter (Rated Current: 11 A)
  • Reinforcing Rod Cutter (Rated Current: 11 A)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 121,000.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Dual insulation structure.
· Uses spigot joint fixing method to prevent loosening of the fixed blade.
· A tough device which can withstand continuous cutting and which features an air pack that increases in size.
[Applications]
· Rebar cutting.

Part Number
IS-25SC SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 121,000.00

฿ 79,763.20

STEEL BAR CUTTER 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Basic Information

Product Type Electro-hydraulic type wire rod cutter Rated Current(A) 11 Power Consumption(W) 1050
Width(mm) 220 Length(mm) 405 Height(mm) 125
Cutting Capacity (mm) 25 or Less Cutting Speed(Second) 4 Input Voltage(V) AC100
Trusco Code 395-1677 Mass(g) 15700 Features It has a double insulation structure. Spigot joint fixing method is adopted to prevent loosening of the fixed blade. Air pack increases in size, and the machinery is strong to withstand continuous cutting.
Cord Length(m) 2.7 Set content and accessories Hex Bar L24#5, Wrench (#17, #22), Carrying Case

Please check the type/dimensions/specifications of the part IS-25SC in the Reinforcing Rod Cutter (Rated Current: 11 A) series.