1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Iron Bar Cutter (DC16LZ/W)

Iron Bar Cutter (DC16LZ/W)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 50,383.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Slim-head type that can be inserted even in narrow gaps.
· Doubly insulated for security. Can be used without grounding (earthing).

Part Number
DC-16LZSALE
DC-16WSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCutting Capacity
(mm)
Details Model Rated Current
(A)
Power Consumption
(W)
Width
(mm)
Length
(mm)
Height
(mm)
Cutting Speed
(Sec)
Trusco Code Features Accessories Mass
(g)

฿ 50,383.30

฿ 46,760.74

IKK REBAR CUTTER 1 Piece(s) 10 Day(s) SD345,D16-10.510101803801052280-0128Slim-head type that can be inserted even in narrow gaps. Doubly insulated for safety. Can be used without grounding (earthing).Tools, Replenishing Oil7000

฿ 69,287.07

฿ 60,556.90

IKK REBAR CUTTER 1 Piece(s) 10 Day(s) SD390,D16High Power Motor Mounted Type1110501504601152.5284-4150Slim-head type that can be inserted even in narrow gaps. Doubly insulated for safety. Can be used without grounding (earthing). Equipped with a specially designed high-power motor.Tools, Replenishing Oil, Side Handle, Special Resin Case8000

Loading...

  1. 1

Basic Information

Product Model Electric-hydraulic Rebar Cutter Input Voltage(V) AC100 Cord Length(m) 2.5