(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Newal Rod Examination Fittings

Newal Rod Examination Fittings

You can add up to 6 items to the comparison list.

Loading...

Specifications of TKK

  • Product Type
    Rod
  • Thickness(mm)
    25.2
  • Vertical(mm)
    67.9
  • Horizontal(mm)
    68
  • Material
    Stainless Steel
  • Trusco Code
    405-4610
  • Mass(g)
    150
  • Application
    For 60 mm Wide, 6 mm Thick Surveyor Rod
Part Number
TKK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 451.91

SURVEYOR RODS 1 Piece(s) 1 Day(s)

Basic Specifications

  • Product Type
    Rod
  • Thickness(mm)
    25.2
  • Vertical(mm)
    67.9
  • Horizontal(mm)
    68
  • Material
    Stainless Steel
  • Trusco Code
    405-4610
  • Mass(g)
    150
  • Application
    For 60 mm Wide, 6 mm Thick Surveyor Rod

Product Description

[Features]
· It is a sliding bracket that securely locks.
· Two rods are combined to be used as a cross rod.
[Applications]
· For 60 mm wide, 6 mm thick surveyor rods.

Specifications of TKK

  • Product Type
    Rod
  • Thickness(mm)
    25.2
  • Vertical(mm)
    67.9
  • Horizontal(mm)
    68
  • Material
    Stainless Steel
  • Trusco Code
    405-4610
  • Mass(g)
    150
  • Application
    For 60 mm Wide, 6 mm Thick Surveyor Rod
Part Number
TKK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 451.91

SURVEYOR RODS 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1