(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Plumb Bob, Q Catch With Quick Plumb

Plumb Bob, Q Catch With Quick Plumb

You can add up to 6 items to the comparison list.

Loading...

Specifications of QS-CATPB

  • Product Type
    Plumb bob
  • Thread length(m)
    4.5
  • Applicable Plumb Bob Weight(g)
    100 to 1000
  • Details Type
    With quick-plum
  • Trusco Code
    377-2322
  • Mass(g)
    610
  • Application
    Retainer for plumb bobs used in architectural applications
  • Included plumb bob(g)
    400
  • Hook Length(mm)
    70
Part Number
QS-CATPB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,298.34

PLUMB BOBS 1 Piece(s) 1 Day(s)

Basic Specifications

  • Product Type
    Plumb bob
  • Thread length(m)
    4.5
  • Applicable Plumb Bob Weight(g)
    100 to 1000
  • Details Type
    With quick-plum
  • Trusco Code
    377-2322
  • Mass(g)
    610
  • Application
    Retainer for plumb bobs used in architectural applications
  • Included plumb bob(g)
    400
  • Hook Length(mm)
    70

Product Description

[Features]
· Can be mounted on iron by using a strong magnet.
· Includes a convenient hook for mounting in locations where magnets do not work. (Built into main body: hook length 70 mm)
· Includes a string replacement function for balancing the weight of the plumb bob.
· Can set the string distance from the mounting surface to 3 stages (flush, 50 mm, 60 mm) according to the needs of the work site.
[Applications]
· Plumb bob holder for construction.

Specifications of QS-CATPB

  • Product Type
    Plumb bob
  • Thread length(m)
    4.5
  • Applicable Plumb Bob Weight(g)
    100 to 1000
  • Details Type
    With quick-plum
  • Trusco Code
    377-2322
  • Mass(g)
    610
  • Application
    Retainer for plumb bobs used in architectural applications
  • Included plumb bob(g)
    400
  • Hook Length(mm)
    70
Part Number
QS-CATPB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,298.34

PLUMB BOBS 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1