(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 5/12/2021 to 6:00 6/12/2021. We apologize for the inconvenience.
  • Impact of production base operation restrictions on shipments and orders > คลิก
  • แจ้งวันหยุดทำการในเดือน ธันวาคม 2564 และวันหยุดทำการเทศกาลปีใหม่ 2565 | Notice holiday in December 2021 and New Year Holidays 2022 > คลิก

Perfect Catch G3-300W with Quick Plumb (PCG3-300WQB)

Perfect Catch G3-300W with Quick Plumb

You can add up to 6 items to the comparison list.
  • On Sale Until 31/12/2021

Loading...

Specifications of PCG3-300WQB

  • Product Type
    Plumb bob
  • Thread length(m)
    3
  • Applicable Plumb Bob Weight(g)
    100~400
  • Details Type
    Includes Quick Brush
  • Trusco Code
    387-1584
  • Mass(g)
    427
  • Application
    Retainer for plumb bobs used in architectural applications
  • Included plumb bob(g)
    300
Part Number
PCG3-300WQB On Sale Until 2021/12/31
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Mass
(g)
Application Included plumb bob
(g)

1,486.35฿

1,040.59฿

1 Piece(s) Same day 427 Retainer for plumb bobs used in architectural applications 300

Basic Specifications

  • Product Type
    Plumb bob
  • Thread length(m)
    3
  • Applicable Plumb Bob Weight(g)
    100~400
  • Details Type
    Includes Quick Brush
  • Trusco Code
    387-1584

Product Description

[Features]
· Can mount on wood, iron, aluminum metallic frames and concrete.
· Equipped with needle lock mechanism to prevent careless shooting of the needle.
· Uses a guide string structure that allows the string to be replaced easily without opening the main body.
· Uses easy-to-see fluorescent yellow string.
· Can mount on wood, iron, aluminum metallic frames and concrete.
· Uses a small but extremely strong neodymium magnet with a magnetic flux density of 150 mT.
· Case uses ABS plastic for the body. Integrally molded from elastomer resin. Nonslip.
· Includes a needle lock mechanism to prevent careless shooting of the needle.
[Applications]
· Plumb bob holder for construction.

Specifications of PCG3-300WQB

  • Product Type
    Plumb bob
  • Thread length(m)
    3
  • Applicable Plumb Bob Weight(g)
    100~400
  • Details Type
    Includes Quick Brush
  • Trusco Code
    387-1584
  • Mass(g)
    427
  • Application
    Retainer for plumb bobs used in architectural applications
  • Included plumb bob(g)
    300
Part Number
PCG3-300WQB On Sale Until 2021/12/31
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Mass
(g)
Application Included plumb bob
(g)

1,486.35฿

1,040.59฿

1 Piece(s) Same day 427 Retainer for plumb bobs used in architectural applications 300

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:1382 Press 7 (038-959200 Press 7) / FAX:038-959288
9:00 - 18:00 (Monday - Friday)