(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Receiver Compatible High Brightness Laser Scriber, EXA Series (Full Horizontal Circumference, 4 Direction Vertical, Black Ink)

Receiver Compatible High Brightness Laser Scriber, EXA Series (Full Horizontal Circumference, 4 Direction Vertical, Black Ink)

You can add up to 6 items to the comparison list.

Loading...

Specifications of EXA-YR44

  • Product Type
    Laser Marker
  • Laser Irradiation
    Marking Carbon Ink / 4-direction Longitudinal / Horizontal in All Circumferences
  • Accuracy
    ±1mm/10m
  • Power Supply
    AA Alkaline Batteries x 4 (Included)
  • Vertical(mm)
    218
  • Horizontal(mm)
    112
  • Automatic compensation range(°)
    ±3
  • Degree of protection for enclosure
    IP54
  • Trusco Code
    363-3918
  • Mass(g)
    1480
  • Features
    Electronic Automatic Leveling Function in which the line does not shift even in a vibrating location
  • Feature 2
    Double brightness (compared to our products), has a high brightness mode
  • Feature 3
    Correction Range Is ±3°, with a Secure Design That Provides Notification by Buzzer and Flashing Laser When the Range Is Exceeded
  • Feature 4
    With Theft and Fire Insurance (1 year from date of purchase)
  • Feature 5
    Even in a bright place where the laser cannot be seen, using the light receiver allows the laser position to be detected up to about 50 m
Part Number
EXA-YR44
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 45,714.00

LASER MARKING DEVICES 1 Piece(s) 12 Day(s)

Basic Specifications

  • Product Type
    Laser Marker
  • Laser Irradiation
    Marking Carbon Ink / 4-direction Longitudinal / Horizontal in All Circumferences
  • Accuracy
    ±1mm/10m
  • Power Supply
    AA Alkaline Batteries x 4 (Included)
  • Vertical(mm)
    218
  • Horizontal(mm)
    112
  • Automatic compensation range(°)
    ±3
  • Degree of protection for enclosure
    IP54
  • Trusco Code
    363-3918
  • Mass(g)
    1480
  • Features
    Electronic Automatic Leveling Function in which the line does not shift even in a vibrating location
  • Feature 2
    Double brightness (compared to our products), has a high brightness mode
  • Feature 3
    Correction Range Is ±3°, with a Secure Design That Provides Notification by Buzzer and Flashing Laser When the Range Is Exceeded
  • Feature 4
    With Theft and Fire Insurance (1 year from date of purchase)
  • Feature 5
    Even in a bright place where the laser cannot be seen, using the light receiver allows the laser position to be detected up to about 50 m

Product Description

[Features]
· Uses an electronic auto leveling system that enables straight lines to be marked even at work sites subject to vibration.
· Equipped with a high-luminance mode that is 2 times brighter (compared to our other products.)
· Peace-of-mind design featuring a wide correction range of ±3° and a buzzer sound and flashing laser beam to warn the user when the correction range is exceeded.
· Includes theft and fire insurance (valid for one year from purchase).
· Using the light receiver allows the laser position to be detected up to 50 m even in bright locations where the laser is not visible.
· Uses a luminous split-level vial that is easy to check even in work sites with subdued lighting.
· Includes a remaining battery warning (main pilot lamp flashes).
[Applications]
· General marking work indoors and outdoors
· Interior construction
· Light-ceiling installations
· Boarding
· Fixture installations

Specifications of EXA-YR44

  • Product Type
    Laser Marker
  • Laser Irradiation
    Marking Carbon Ink / 4-direction Longitudinal / Horizontal in All Circumferences
  • Accuracy
    ±1mm/10m
  • Power Supply
    AA Alkaline Batteries x 4 (Included)
  • Vertical(mm)
    218
  • Horizontal(mm)
    112
  • Automatic compensation range(°)
    ±3
  • Degree of protection for enclosure
    IP54
  • Trusco Code
    363-3918
  • Mass(g)
    1480
  • Features
    Electronic Automatic Leveling Function in which the line does not shift even in a vibrating location
  • Feature 2
    Double brightness (compared to our products), has a high brightness mode
  • Feature 3
    Correction Range Is ±3°, with a Secure Design That Provides Notification by Buzzer and Flashing Laser When the Range Is Exceeded
  • Feature 4
    With Theft and Fire Insurance (1 year from date of purchase)
  • Feature 5
    Even in a bright place where the laser cannot be seen, using the light receiver allows the laser position to be detected up to about 50 m
Part Number
EXA-YR44
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 45,714.00

LASER MARKING DEVICES 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1