(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Tonbo, Square Color Basket (2893)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2891
2892
2893
2894
2895
2896
2897
2898
2899
2900
2901
2902
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height (Outer Dimension)
(mm)
Width (Outer Dimension)
(mm)
Depth (Outer Dimension)
(mm)
Color External Dimensions: Width
(mm)
External Dimensions: Depth
(mm)
External Dimensions: Height
(mm)
Effective inside dimension: width
(mm)
Effective inside dimension: depth
(mm)
Effective inside dimension: height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 396.00

COLANDERS 1 Piece(s) 1 Day(s) 151 ~ 250 401 ~ 301 ~ Blue 480 355 165 380 260 155 405-6060 491 1 pc.

฿ 396.00

COLANDERS 1 Piece(s) 1 Day(s) 151 ~ 250 401 ~ 301 ~ Beige 485 355 165 380 260 155 405-6078 491 1 pc.

฿ 248.00

COLANDERS 1 Piece(s) 1 Day(s) ~ 150 301 ~ 400 201 ~ 300 Blue 390 295 130 310 220 125 405-6086 311 1 pc.

฿ 248.00

COLANDERS 1 Piece(s) 1 Day(s) ~ 150 301 ~ 400 201 ~ 300 Beige 390 295 130 310 220 125 405-6094 311 1 pc.

฿ 140.00

COLANDERS 1 Piece(s) 1 Day(s) ~ 150 ~ 300 201 ~ 300 Blue 300 230 105 235 160 100 405-6108 150 1 pc.

฿ 140.00

COLANDERS 1 Piece(s) 1 Day(s) ~ 150 ~ 300 201 ~ 300 Beige 300 230 105 235 160 100 405-6116 150 1 pc.

฿ 351.00

COLANDERS 1 Piece(s) 1 Day(s) ~ 150 401 ~ 301 ~ Blue 480 355 85 405 285 75 405-6124 402 1 pc.

฿ 351.00

COLANDERS 1 Piece(s) 1 Day(s) ~ 150 401 ~ 301 ~ Beige 480 355 85 405 285 75 405-6132 402 1 pc.

฿ 198.00

COLANDERS 1 Piece(s) 1 Day(s) ~ 150 301 ~ 400 201 ~ 300 Blue 390 295 70 325 230 65 405-6141 206 1 pc.

฿ 198.00

COLANDERS 1 Piece(s) 1 Day(s) ~ 150 301 ~ 400 201 ~ 300 Beige 390 295 70 325 230 65 405-6159 206 1 pc.

฿ 111.00

COLANDERS 1 Piece(s) 1 Day(s) ~ 150 ~ 300 201 ~ 300 Blue 300 230 55 255 185 50 405-6167 121 1 pc.

฿ 111.00

COLANDERS 1 Piece(s) 1 Day(s) ~ 150 ~ 300 201 ~ 300 Beige 300 230 55 255 185 50 405-6175 121 1 pc.

Basic Specifications

  • Product Model
    Square
  • Material
    PP
  • Body / Option
    Main Body
  • Upper Temperature Limit(°C)
    -10~120
  • Amount Of Content
    1 pc.
Part Number
2891
2892
2893
2894
2895
2896
2897
2898
2899
2900
2901
2902
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height (Outer Dimension)
(mm)
Width (Outer Dimension)
(mm)
Depth (Outer Dimension)
(mm)
Color External Dimensions: Width
(mm)
External Dimensions: Depth
(mm)
External Dimensions: Height
(mm)
Effective inside dimension: width
(mm)
Effective inside dimension: depth
(mm)
Effective inside dimension: height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 396.00

COLANDERS 1 Piece(s) 1 Day(s) 151 ~ 250 401 ~ 301 ~ Blue 480 355 165 380 260 155 405-6060 491 1 pc.

฿ 396.00

COLANDERS 1 Piece(s) 1 Day(s) 151 ~ 250 401 ~ 301 ~ Beige 485 355 165 380 260 155 405-6078 491 1 pc.

฿ 248.00

COLANDERS 1 Piece(s) 1 Day(s) ~ 150 301 ~ 400 201 ~ 300 Blue 390 295 130 310 220 125 405-6086 311 1 pc.

฿ 248.00

COLANDERS 1 Piece(s) 1 Day(s) ~ 150 301 ~ 400 201 ~ 300 Beige 390 295 130 310 220 125 405-6094 311 1 pc.

฿ 140.00

COLANDERS 1 Piece(s) 1 Day(s) ~ 150 ~ 300 201 ~ 300 Blue 300 230 105 235 160 100 405-6108 150 1 pc.

฿ 140.00

COLANDERS 1 Piece(s) 1 Day(s) ~ 150 ~ 300 201 ~ 300 Beige 300 230 105 235 160 100 405-6116 150 1 pc.

฿ 351.00

COLANDERS 1 Piece(s) 1 Day(s) ~ 150 401 ~ 301 ~ Blue 480 355 85 405 285 75 405-6124 402 1 pc.

฿ 351.00

COLANDERS 1 Piece(s) 1 Day(s) ~ 150 401 ~ 301 ~ Beige 480 355 85 405 285 75 405-6132 402 1 pc.

฿ 198.00

COLANDERS 1 Piece(s) 1 Day(s) ~ 150 301 ~ 400 201 ~ 300 Blue 390 295 70 325 230 65 405-6141 206 1 pc.

฿ 198.00

COLANDERS 1 Piece(s) 1 Day(s) ~ 150 301 ~ 400 201 ~ 300 Beige 390 295 70 325 230 65 405-6159 206 1 pc.

฿ 111.00

COLANDERS 1 Piece(s) 1 Day(s) ~ 150 ~ 300 201 ~ 300 Blue 300 230 55 255 185 50 405-6167 121 1 pc.

฿ 111.00

COLANDERS 1 Piece(s) 1 Day(s) ~ 150 ~ 300 201 ~ 300 Beige 300 230 55 255 185 50 405-6175 121 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●You can use it for organizing storage of documents and of course, draining water dishes.

Specification

●Heat resistant temperature: -10°C to 120°C

Materials

●Polypropylene(PP)