(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Wire Basket

Wire Basket

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/09/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of A02200005950

  • Product Model
    Square
  • Material
    Stainless Steel
  • Height (Outer Dimension)(mm)
    ~ 150
  • Width (Outer Dimension)(mm)
    ~ 300
  • Depth (Outer Dimension)(mm)
    201 ~ 300
  • External Dimension: Width(mm)
    298
  • External Dimension: Depth(mm)
    230
  • External Dimension: Height(mm)
    100
  • Usable Inner Dimensions : Width(mm)
    221
  • Usable Inner Dimensions: Depth(mm)
    155
  • Usable Inner Dimensions: Height(mm)
    85.5
  • Wire Mesh Pitch(mm)
    10
  • Mesh Wire Diameter(mm)
    1.8
  • Trusco Code
    392-8047
  • Mass(g)
    1180
  • Material
    Stainless Steel (SUS304)
  • Amount Of Content
    1 pc.
Part Number
A02200005950 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 11,861.00

฿ 10,912.12

STAINLESS STEEL BASKETS 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Square
  • Material
    Stainless Steel
  • Height (Outer Dimension)(mm)
    ~ 150
  • Width (Outer Dimension)(mm)
    ~ 300
  • Depth (Outer Dimension)(mm)
    201 ~ 300
  • External Dimension: Width(mm)
    298
  • External Dimension: Depth(mm)
    230
  • External Dimension: Height(mm)
    100
  • Usable Inner Dimensions : Width(mm)
    221
  • Usable Inner Dimensions: Depth(mm)
    155
  • Usable Inner Dimensions: Height(mm)
    85.5
  • Wire Mesh Pitch(mm)
    10
  • Mesh Wire Diameter(mm)
    1.8
  • Trusco Code
    392-8047
  • Mass(g)
    1180
  • Material
    Stainless Steel (SUS304)
  • Amount Of Content
    1 pc.

Product Description

[Features]
·It is possible to stock and wash objects with a size of 8 mm or more.
·It is hygienic because the liquid that has been drained once does not touch the bottom due to the foot attachment.
·By adopting a stainless steel plate in the corner part, it is highly resistant to impacts from above and from the side, and damage to the corner part is reduced, increasing durability.
·A basket of the same size can be stored compactly
·By placing the handle on the inside, it is possible to wash, dry, and stock without taking up space while stacking.
·By placing the handle inside, baskets of the same size can be stacked on top.
·With the tapered type and the handle facing outward, the bodies can be nested together.
·Dirt does not easily remain on the net, and there is no metal contamination due to settling, curling, or breakage of the net, so you can use it with confidence.
[Applications]
·Ideal for draining water during cleaning of parts processing factories, food processing factories, kitchens, medical facilities, research facilities, etc. where cleaning work is frequently performed.

Specifications of A02200005950

  • Product Model
    Square
  • Material
    Stainless Steel
  • Height (Outer Dimension)(mm)
    ~ 150
  • Width (Outer Dimension)(mm)
    ~ 300
  • Depth (Outer Dimension)(mm)
    201 ~ 300
  • External Dimension: Width(mm)
    298
  • External Dimension: Depth(mm)
    230
  • External Dimension: Height(mm)
    100
  • Usable Inner Dimensions : Width(mm)
    221
  • Usable Inner Dimensions: Depth(mm)
    155
  • Usable Inner Dimensions: Height(mm)
    85.5
  • Wire Mesh Pitch(mm)
    10
  • Mesh Wire Diameter(mm)
    1.8
  • Trusco Code
    392-8047
  • Mass(g)
    1180
  • Material
    Stainless Steel (SUS304)
  • Amount Of Content
    1 pc.
Part Number
A02200005950 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 11,861.00

฿ 10,912.12

STAINLESS STEEL BASKETS 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1