(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Lone step mat (with lining) (F-1-6-GY)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
F-1-1-GN
F-1-1-GY
F-1-3-GN
F-1-3-GY
F-1-6-GN
F-1-6-GY
F-1-12-GN
F-1-12-GY
F-1-15-GN
F-1-15-GY
F-1-18-GN
F-1-18-GY
F-1-40-GN
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
Length Trusco Code Mass OP (Color Signal) Amount Of Content

฿ 1,089.00

DOOR MATS 1 Piece(s) 12 Day(s) Green 360 600mm 157-7352 700g GN 1 pc.

฿ 1,089.00

DOOR MATS 1 Piece(s) 1 Day(s) Gray 360 600mm 370-1387 700g GY 1 pc.

฿ 1,693.00

DOOR MATS 1 Piece(s) 1 Day(s) Green 450 750mm 157-7361 1.1kg GN 1 pc.

฿ 1,693.00

DOOR MATS 1 Piece(s) 1 Day(s) Gray 450 750mm 370-1646 1.1kg GY 1 pc.

฿ 1,811.00

DOOR MATS 1 Piece(s) 8 Day(s) Green 600 900mm 157-7379 1.8kg GN 1 pc.

฿ 2,698.00

DOOR MATS 1 Piece(s) Same day Gray 600 900mm 359-7776 1.8kg GY 1 pc.

฿ 5,214.00

DOOR MATS 1 Piece(s) 1 Day(s) Green 900 1200mm 157-7387 3.8kg GN 1 pc.

฿ 5,214.00

DOOR MATS 1 Piece(s) 1 Day(s) Gray 900 1200mm 359-7741 3.8kg GY 1 pc.

฿ 6,487.00

DOOR MATS 1 Piece(s) 10 Day(s) Green 900 1500mm 171-7367 4.8kg GN 1 pc.

฿ 6,487.00

DOOR MATS 1 Piece(s) 12 Day(s) Gray 900 1500mm 359-7750 4.8kg GY 1 pc.

฿ 7,761.00

DOOR MATS 1 Piece(s) 1 Day(s) Green 900 1800mm 171-7375 5.8kg GN 1 pc.

฿ 7,761.00

DOOR MATS 1 Piece(s) 1 Day(s) Gray 900 1800mm 359-7768 5.8kg GY 1 pc.

฿ 14,279.00

DOOR MATS 1 Piece(s) 12 Day(s) Green 1500 2400mm 171-7383 13kg GN 1 pc.

Basic Specifications

  • Product Model
    Door Mats
  • Shape
    Sheet Model
  • Thickness(mm)
    9
  • Features
    Meets the function requirements for dust suction, cushioning, abrasion resistance, water resistance, and indoor mat. This product conforms to fire prevention. Flameproof capacity registration number (EO.790117)
  • Use
    Mud Removal Mat for Entrance Halls. (Indoor Use)
  • Specifications
    Includes Lining
  • Material
    Front Surface: Nylon / Back Surface, Polyvinyl Chloride (PVC)
  • Amount Of Content
    1 pc.

Product Description

An indoor mud remover mat recommended for the entrance of any building.
[Features]
·It has all the functions required of an indoor mat, including dust absorption, cushioning, abrasion resistance, and water resistance.
·Because nylon is used for the pile, it is resistant to dirt and water, and has excellent durability.
·A thick sheet is used for the base, so you don't have to worry about the edges curling or waving.
[Applications]
·Convenient for entrances to any building.

Part Number
F-1-1-GN
F-1-1-GY
F-1-3-GN
F-1-3-GY
F-1-6-GN
F-1-6-GY
F-1-12-GN
F-1-12-GY
F-1-15-GN
F-1-15-GY
F-1-18-GN
F-1-18-GY
F-1-40-GN
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
Length Trusco Code Mass OP (Color Signal) Amount Of Content

฿ 1,089.00

DOOR MATS 1 Piece(s) 12 Day(s) Green 360 600mm 157-7352 700g GN 1 pc.

฿ 1,089.00

DOOR MATS 1 Piece(s) 1 Day(s) Gray 360 600mm 370-1387 700g GY 1 pc.

฿ 1,693.00

DOOR MATS 1 Piece(s) 1 Day(s) Green 450 750mm 157-7361 1.1kg GN 1 pc.

฿ 1,693.00

DOOR MATS 1 Piece(s) 1 Day(s) Gray 450 750mm 370-1646 1.1kg GY 1 pc.

฿ 1,811.00

DOOR MATS 1 Piece(s) 8 Day(s) Green 600 900mm 157-7379 1.8kg GN 1 pc.

฿ 2,698.00

DOOR MATS 1 Piece(s) Same day Gray 600 900mm 359-7776 1.8kg GY 1 pc.

฿ 5,214.00

DOOR MATS 1 Piece(s) 1 Day(s) Green 900 1200mm 157-7387 3.8kg GN 1 pc.

฿ 5,214.00

DOOR MATS 1 Piece(s) 1 Day(s) Gray 900 1200mm 359-7741 3.8kg GY 1 pc.

฿ 6,487.00

DOOR MATS 1 Piece(s) 10 Day(s) Green 900 1500mm 171-7367 4.8kg GN 1 pc.

฿ 6,487.00

DOOR MATS 1 Piece(s) 12 Day(s) Gray 900 1500mm 359-7750 4.8kg GY 1 pc.

฿ 7,761.00

DOOR MATS 1 Piece(s) 1 Day(s) Green 900 1800mm 171-7375 5.8kg GN 1 pc.

฿ 7,761.00

DOOR MATS 1 Piece(s) 1 Day(s) Gray 900 1800mm 359-7768 5.8kg GY 1 pc.

฿ 14,279.00

DOOR MATS 1 Piece(s) 12 Day(s) Green 1500 2400mm 171-7383 13kg GN 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Usage

●Mud Removal Mat for Entrance.(for indoor)

Specification

●Thickness: 9mm
●Lined Interior

Materials

●Surface: Nylon
●Back: Vinyl Chloride(PVC)