(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TOC-P10 |
TOC-P100 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Oil absorption (L) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 901.67 |
ABSORBENTS(SHEET TYPE) | 1 Pack(s) |
10 Pieces Per Package |
12 Day(s) | 11 | 277-5107 | 1000 | 1 Box (10 Sheets) | ||
฿ 9,136.00 ฿ 4,849.39 |
ABSORBENTS(SHEET TYPE) | 1 Pack(s) |
100 Pieces Per Package |
Same day | 110 | 277-5093 | 10000 | 1 Box (100 Sheets) |
Oil absorbing material with high oil absorption capacity and oil retention capacity.
[Features]
· Has the capacity to absorb more than 10 times its own weight in oil. Takes on almost no water, and does not sink in the water.
· As it uses a unique three-layer structure manufacturing method, it is excellent in strength and does not lose its shape after oil adsorption.
· Color is sky blue for a clean feel.
· It is made of 100% polyethylene and does not emit toxic gas when incinerated.
[Applications]
· As an oil wiping cloth, to prevent pollution at sites where oil leaks easily or where there is a possibility of leakage.
· For foot wiping at sites dirty with oil, and at the office entrance.
· For handling accidental oil spills that occur at the factory, fencing oil spills and preventing spreading, and floating oil recovery in the oil-water separation tank.
Part Number |
---|
TOC-P10 |
TOC-P100 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Oil absorption (L) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 901.67 |
ABSORBENTS(SHEET TYPE) | 1 Pack(s) |
10 Pieces Per Package |
12 Day(s) | 11 | 277-5107 | 1000 | 1 Box (10 Sheets) | ||
฿ 9,136.00 ฿ 4,849.39 |
ABSORBENTS(SHEET TYPE) | 1 Pack(s) |
100 Pieces Per Package |
Same day | 110 | 277-5093 | 10000 | 1 Box (100 Sheets) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?