(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Absorber, Oil Absorbing Material "Aburatoru" Sheet For Oil

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,233.76 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PC50-2
PC50-2T
PC50M
PC-50
PC-50T
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Oil Absorbency
(L)
Thickness
(mm)
Estimated Oil Absorption Amount Per Sheet
(L)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 4,597.51

ABSORBENTS(SHEET TYPE) 1 Pack(s)

100 Pieces Per Package

10 Day(s) 45/Box 2 0.45 - 381-3118 4900 1 Box (100 Sheets)

฿ 1,233.76

ABSORBENTS(SHEET TYPE) 1 Pack(s)

25 Pieces Per Package

5 Day(s) 11.3/Box 2 0.45 - 406-4542 1050 1 Box (25 Sheets)

฿ 6,785.77

ABSORBENTS(SHEET TYPE) 1 Pack(s)

100 Pieces Per Package

1 Day(s) 90/Box 4 0.9 4523816100956 433-1893 9000 1 Box (100 Sheets)

฿ 10,017.00

ABSORBENTS(SHEET TYPE) 1 Pack(s)

100 Pieces Per Package

10 Day(s) 90/Box 4 0.9 - 381-3100 9000 1 Box (100 Sheets)

฿ 1,799.93

ABSORBENTS(SHEET TYPE) 1 Pack(s)

25 Pieces Per Package

10 Day(s) 22.5/box 4 0.9 - 406-4526 2050 1 Box (25 Sheets)

Basic Specifications

  • Product Model
    Sheet
  • Use
    For Oils
  • Longitudinal x Side(mm)
    400X500
  • Features
    It catches oil that is 10 times or more its own weight. (manufacturer's actual measurements)
  • Specifications
    Sheet Type
  • Material
    Polypropylene (PP)

Product Description

· Product Model: Sheet
· Use: For Oils
· Length × width (mm): 400X500
· Feature: It catches oil that is 10 times or more its own weight. (manufacturer's actual measurements)
· Specification: Sheet Type

Part Number
PC50-2
PC50-2T
PC50M
PC-50
PC-50T
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Oil Absorbency
(L)
Thickness
(mm)
Estimated Oil Absorption Amount Per Sheet
(L)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 4,597.51

ABSORBENTS(SHEET TYPE) 1 Pack(s)

100 Pieces Per Package

10 Day(s) 45/Box 2 0.45 - 381-3118 4900 1 Box (100 Sheets)

฿ 1,233.76

ABSORBENTS(SHEET TYPE) 1 Pack(s)

25 Pieces Per Package

5 Day(s) 11.3/Box 2 0.45 - 406-4542 1050 1 Box (25 Sheets)

฿ 6,785.77

ABSORBENTS(SHEET TYPE) 1 Pack(s)

100 Pieces Per Package

1 Day(s) 90/Box 4 0.9 4523816100956 433-1893 9000 1 Box (100 Sheets)

฿ 10,017.00

ABSORBENTS(SHEET TYPE) 1 Pack(s)

100 Pieces Per Package

10 Day(s) 90/Box 4 0.9 - 381-3100 9000 1 Box (100 Sheets)

฿ 1,799.93

ABSORBENTS(SHEET TYPE) 1 Pack(s)

25 Pieces Per Package

10 Day(s) 22.5/box 4 0.9 - 406-4526 2050 1 Box (25 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1