(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

YAMAZAKI Corporation Microfiber Cloth

YAMAZAKI Corporation Microfiber Cloth

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 697.53 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DU501-000X-MB-G
DU578-000X-MB-BL
DU578-000X-MB-R
DU578-000X-MB-W
DU578-000X-MB-Y
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 931.00

COTTON SCRUBBING CLOTHS 1 Pack(s)

3 Pieces Per Package

10 Day(s) Green 421-9244 1 Bag (3 Sheets)

฿ 697.53

COTTON SCRUBBING CLOTHS 1 Pack(s)

3 Pieces Per Package

5 Day(s) Blue 421-9252 1 Bag (3 Sheets)

฿ 965.00

COTTON SCRUBBING CLOTHS 1 Pack(s)

3 Pieces Per Package

10 Day(s) Red 421-9261 1 Bag (3 Sheets)

฿ 879.00

COTTON SCRUBBING CLOTHS 1 Pack(s)

3 Pieces Per Package

10 Day(s) White 421-9279 1 Bag (3 Sheets)

฿ 965.00

COTTON SCRUBBING CLOTHS 1 Pack(s)

3 Pieces Per Package

10 Day(s) Yellow 421-9287 1 Bag (3 Sheets)

Basic Specifications

  • Product Model
    Microfiber
  • Shape
    Sheet
  • Cloths
    New
  • Type
    Dry
  • Sheet Size(mm)
    315×500
  • Material Detail
    Polyester 75%, Nylon 25%
  • Mass(g)
    50/bag
  • Features
    A versatile, thick, fluffy, pile cloth.
  • Specifications
    Universal type
  • Amount Of Content
    1 Bag (3 Sheets)

Product Description

[Features]
· A thick type cloth with a soft pile for all manner of applications.
[Applications]
· General purpose type.

Part Number
DU501-000X-MB-G
DU578-000X-MB-BL
DU578-000X-MB-R
DU578-000X-MB-W
DU578-000X-MB-Y
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 931.00

COTTON SCRUBBING CLOTHS 1 Pack(s)

3 Pieces Per Package

10 Day(s) Green 421-9244 1 Bag (3 Sheets)

฿ 697.53

COTTON SCRUBBING CLOTHS 1 Pack(s)

3 Pieces Per Package

5 Day(s) Blue 421-9252 1 Bag (3 Sheets)

฿ 965.00

COTTON SCRUBBING CLOTHS 1 Pack(s)

3 Pieces Per Package

10 Day(s) Red 421-9261 1 Bag (3 Sheets)

฿ 879.00

COTTON SCRUBBING CLOTHS 1 Pack(s)

3 Pieces Per Package

10 Day(s) White 421-9279 1 Bag (3 Sheets)

฿ 965.00

COTTON SCRUBBING CLOTHS 1 Pack(s)

3 Pieces Per Package

10 Day(s) Yellow 421-9287 1 Bag (3 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1