(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TMU-1A |
TMU-10A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Trusco Code | Weight (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 1,566.00 |
COTTON SCRUBBING CLOTHS | 1 Piece(s) | Same day | With Bag Type | 299-7959 | 1000 | 1 Bag (50 Sheets) | ||
฿ 13,505.00 |
COTTON SCRUBBING CLOTHS | 1 Piece(s) | Same day | In Box Type | 299-7941 | 10000 | 1 Box (500 Sheets) |
A standard knitted rag product that does not damage the products, thanks to its soft texture.
[Features]
· A 100% cotton knitted rag that can be used for any purpose.
· The fabric is bleach washed and hygienic.
· Thickness is approx. 0.55 mm.
[Applications]
· For maintenance of machinery and dirt removal from glass surfaces, etc.
Part Number |
---|
TMU-1A |
TMU-10A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Trusco Code | Weight (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 1,566.00 |
COTTON SCRUBBING CLOTHS | 1 Piece(s) | Same day | With Bag Type | 299-7959 | 1000 | 1 Bag (50 Sheets) | ||
฿ 13,505.00 |
COTTON SCRUBBING CLOTHS | 1 Piece(s) | Same day | In Box Type | 299-7941 | 10000 | 1 Box (500 Sheets) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?