(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
DPM-EC-M |
DPMECL |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Length × width (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 775.00 |
GENERAL-PURPOSE MASKS | 1 Pack(s) |
100 Pieces Per Package |
Same day | 95×145 | 394-7530 | 2.5 | 1 Box (100 Sheets) | ||
฿ 775.00 |
GENERAL-PURPOSE MASKS | 1 Pack(s) |
100 Pieces Per Package |
Same day | 95×175 | 356-5823 | 3.2 | 1 Box (100 Sheets) |
A simple and hygienic 3-layer disposable mask.
[Features]
· Reduces bacteria with collecting efficiency of 95% or higher.
· It uses a three-layer structure filter to block dust.
· Easy to wear ear hook type.
· Firmly fits over the mouth as it has a nose piece inside.
· 2 sizes are available.
[Applications]
· Ideal for easy disposal after use at work sites as well as a countermeasure against cold viruses and pollens.
Part Number |
---|
DPM-EC-M |
DPMECL |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Length × width (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 775.00 |
GENERAL-PURPOSE MASKS | 1 Pack(s) |
100 Pieces Per Package |
Same day | 95×145 | 394-7530 | 2.5 | 1 Box (100 Sheets) | ||
฿ 775.00 |
GENERAL-PURPOSE MASKS | 1 Pack(s) |
100 Pieces Per Package |
Same day | 95×175 | 356-5823 | 3.2 | 1 Box (100 Sheets) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?