1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Wrench For Cup Wire

PARTS FOR DISC GRINDER

Wrench For Cup Wire
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 219.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Stepped mouth shape is suitable for 2 sizes (17 mm / 22 mm).
· Comes with a grip.
[Applications]
· To remove cup brushes and bevel brushes.

Features

●Can correspond to 2 sizes(17mm/22mm) with 1 piece since the mouth has a stepped shape.
●Equipped with a grip.

Usage

●Removable cup brushes and bevel brushes.

Specification

●Working Range(mm):17/22
●SPQ(piece):12
Part Number
DP-CS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 219.00

PARTS FOR DISC GRINDER 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Parts, Accessories Part Type Assembling tool Operating Range(mm) 17/22
Trusco Code 232-5721 Features Stepped mouth shape is suitable for 2 sizes (17 mm / 22 mm). With grip. Application To remove cup brushes and bevel brushes.
Mass(g) 114

Please check the type/dimensions/specifications of the part DP-CS in the Wrench For Cup Wire series.