1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 6/10/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Washer for diamond cutter (set of 2)【2 Pieces Per Package】

TRC PARTS FOR DISC GRINDER

Washer for diamond cutter (set of 2)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 193.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ring to convert φ20 mm to φ15 mm, for diamond cutters.
[Applications]
· For diamond cutters.

Part Number
DP-DB
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 193.66

TRC PARTS FOR DISC GRINDER 1 Pack(s)

2 Pieces Per Package

10 Day(s)

Loading...

  1. 1

Basic Information

Product Type Parts, Accessories Part Type Other Quantity/Pack(piece) 2
Trusco Code 409-7637 Features Ring to convert φ20 mm to φ15mm, for diamond cutters. Application For diamond cutters.
Mass(g/package) 21

Please check the type/dimensions/specifications of the part DP-DB in the Washer for diamond cutter (set of 2) series.