1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Locknut for Rubber Pads (Dual-Use Type)

PARTS FOR DISC GRINDER

Locknut for Rubber Pads (Dual-Use Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 146.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It is a dual purpose type that can be used with a dedicated pin wrench.
[Applications]
· For rubber pad.

Features

●Can be used with a dedicated pin wrench because it is a dual-purpose type.

Usage

●For rubber pad.

Specification

●Screw Diameter(mm):M10(P1.5)
●SPQ(piece):12
●Made by Hitachi, Makita, Ryobi, Bosch etc.
Part Number
DP-LN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 146.00

PARTS FOR DISC GRINDER 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Parts, Accessories Part Type Nut Outer Diameter(mm) 28
Thickness(mm) 8.7 Thread Diameter(mm) M10(P1.5) Trusco Code 232-5691
Features It is a dual purpose type that can be used with a dedicated pin wrench. Application For rubber pad. Specifications Hitachi, Makita, Ryobi, Bosch and others
Mass(g) 18

Please check the type/dimensions/specifications of the part DP-LN in the Locknut for Rubber Pads (Dual-Use Type) series.