1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 6/10/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Inner flange for disc grinder

Inner flange for disc grinder
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 194.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Inner flange for disc grinder.
[Applications]
· For fixing of grinding stone or diamond cutter to disc grinder.

Features

●An inner flange for disc grinder(for 100mm).

Usage

●For fixing the whetstone and diamond cutter to the disc grinder.

Specification

●SPQ(piece):12
Part Number
DP-DF1
DP-DF2SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Thickness
(mm)
Trusco Code Mass
(g)
Apply

฿ 194.00

PARTS FOR DISC GRINDER 1 Piece(s) 1 Day(s) 32.78409-761121For Makita/Bosch

฿ 194.00

฿ 150.12

PARTS FOR DISC GRINDER 1 Piece(s) Same day 30.87.1409-762917For Hitachi and Ryobi

Loading...

  1. 1

Basic Information

Product Type Parts, Accessories Part Type Flange Features Inner flange for disc grinder.
Application For fixing of grinding stone or diamond cutter to disc grinder.