- แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก
Static Elimination Brush Hard Small Oval Type Total Length (mm) 120
Specifications of TJB-HK
-
- Product Type
- Small Type
-
- Hair material
- Mono-Eight
-
- Overall length (mm)
- 120
-
- Hair length (mm)
- 13
-
- Brush Long (mm)
- 110
-
- Hair width (mm)
- 53
-
- Wire diameter
- 0.3mm
-
- Surface resistance value
- 1.3×104Ω
-
- Trusco Code
- 287-4130
-
- Material (handle)
- Wood
-
- Application
- Solder Ball Removal from Printed Circuit Board, Static Electricity and Dust Removal
-
- Mass(g)
- 60
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 3,121.67
|
ANTI-STATIC EFFECT BRUSHES
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Type
- Small Type
-
- Hair material
- Mono-Eight
-
- Overall length (mm)
- 120
-
- Hair length (mm)
- 13
-
- Brush Long (mm)
- 110
-
- Hair width (mm)
- 53
-
- Wire diameter
- 0.3mm
-
- Surface resistance value
- 1.3×104Ω
-
- Trusco Code
- 287-4130
-
- Material (handle)
- Wood
-
- Application
- Solder Ball Removal from Printed Circuit Board, Static Electricity and Dust Removal
-
- Mass(g)
- 60
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· A brush that uses conductive fiber which is nylon-base fiber coated with highly conductive carbon black fine granules.
· A small oval brush that offers great work efficiency.
[Applications]
· For solder ball removal from PCBs, static electricity and dust removal.
Specifications of TJB-HK
-
- Product Type
- Small Type
-
- Hair material
- Mono-Eight
-
- Overall length (mm)
- 120
-
- Hair length (mm)
- 13
-
- Brush Long (mm)
- 110
-
- Hair width (mm)
- 53
-
- Wire diameter
- 0.3mm
-
- Surface resistance value
- 1.3×104Ω
-
- Trusco Code
- 287-4130
-
- Material (handle)
- Wood
-
- Application
- Solder Ball Removal from Printed Circuit Board, Static Electricity and Dust Removal
-
- Mass(g)
- 60
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 3,121.67
|
ANTI-STATIC EFFECT BRUSHES
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Usage
●Remove solder ball, static electricity and dust from printed circuitboard.Specification
●Total Length(mm):120
●Brush Width(mm):53
●Bristle Length(mm):13
●Brush Length(mm):110
●Wire Diameter: 0.3mm
●Surface Resistivity: 1.3 x 104ΩMaterials
●Pedestal: Wood
●Bristle Material: Mono-Eight
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?