(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
GJ45BD-A |
GJ45BT-15BK |
GJ45BT-15N |
GJ45BTC-100BK |
GJ45BTC-100N |
GJ45CB-200BK |
GJ45CB-200N |
GJ45S |
GJ45S-BK |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Product Type | Other | Details Type | Belt width (mm) |
Length (m) |
Fracture Strength (kgf) |
Color | Material | Applicable Temperature Range (°C) |
Belt width (mm) |
Trusco Code | Application | Features | Set Content | Compatible Model | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 179.00 |
PARTS FOR SLIM TIE-UP TOOLS | 1 Pack(s) |
5 Pieces Per Package |
1 Day(s) | Binding Machine Options | Option | Special spare blades | - | - | - | - | - | - | - | 381-8624 | - | - | - | GJ45S・GJ45S-BK | 6 | 1 Pack (5 pcs) | ||
฿ 359.00 ฿ 267.02 |
STRAPPING BELTS | 1 Pack(s) |
2 Pieces Per Package |
Same day | Binding Machine Options | Option | Belt | - | 15 | 8 | Black | Weatherproof nylon 66 | - | 4.5 | 381-8594 | - | - | - | - | 186 | 1 Box (2 pcs) | ||
฿ 359.00 ฿ 267.02 |
STRAPPING BELTS | 1 Pack(s) |
2 Pieces Per Package |
Same day | Binding Machine Options | Option | Belt | - | 15 | 8 | White | Nylon 66 | - | 4.5 | 213-0017 | - | - | - | - | 186 | 1 Box (2 pcs) | ||
฿ 1,104.00 ฿ 774.01 |
STRAPPING BELTS | 1 Piece(s) | - | Same day | Binding Machine Options | Option | Belt | - | 100 | 8 | Black | Weatherproof nylon 66 | - | 4.5 | 381-8608 | - | - | - | - | 620 | 1 Box (1 pc) | ||
฿ 1,057.00 |
STRAPPING BELTS | 1 Piece(s) | - | 1 Day(s) | Binding Machine Options | Option | Belt | - | 100 | 8 | White | Nylon 66 | - | 4.5 | 213-0033 | - | - | - | - | 620 | 1 Box (1 pc) | ||
฿ 211.00 ฿ 148.02 |
PARTS FOR SLIM TIE-UP TOOLS | 1 Pack(s) |
200 Pieces Per Package |
Same day | Binding Machine Options | Option | Clip | - | - | - | Black | Polyacetal Resin | - | - | 381-8616 | - | - | - | - | 66 | 1 Bag (200 pcs) | ||
฿ 211.00 ฿ 152.00 |
PARTS FOR SLIM TIE-UP TOOLS | 1 Pack(s) |
200 Pieces Per Package |
Same day | Binding Machine Options | Option | Clip | - | - | - | White | Polyacetal Resin | - | - | 213-0025 | - | - | - | - | 66 | 1 Bag (200 pcs) | ||
฿ 1,143.00 ฿ 740.09 |
SLIM TIE-UP TOOLS | 1 Piece(s) | - | Same day | compact binding device | - | Set | 4.5 | - | - | - | Body: ABS resin, Belt: White (Nylon 66), Black (Weather resistant nylon 66) Clip: polyacetal resin | -20 – 80 | - | 213-0009 | Binding work for electrical and wiring work. Packaging and binding work. | Can tie free sizes, with no waste generated after tying (no need to cut with nippers, etc.). The main body, belt, and clip all use vinyl chlorine resin, which generates almost no dioxins when burning. | Main Body: White Belt 4.5 mm Width × 15 m, White Clip 100 Pieces | - | 315 | 1 Set (Main Unit, White Belt W 4.5 mm x 15 m, White Clip: 100 pcs) | ||
฿ 1,231.00 ฿ 753.00 |
SLIM TIE-UP TOOLS | 1 Piece(s) | - | Same day | compact binding device | - | Set | 4.5 | - | - | - | Body: ABS resin, Belt: White (Nylon 66), Black (Weather resistant nylon 66) Clip: polyacetal resin | -20 – 100 | - | 381-8586 | Binding work for electrical and wiring work. Packaging and binding work. | Can tie free sizes, with no waste generated after tying (no need to cut with nippers, etc.). The main body, belt, and clip all use vinyl chlorine resin, which generates almost no dioxins when burning. | Main Body: Black Belt 4.5 mm Width × 15 m, Black Clip 100 Pieces | - | 315 | 1 Set (Main Unit, Black Belt W 4.5 mm x 15 m, Black Clip: 100 pcs) |
[Applications]·Spare blade for GJ45S and GJ45S-BK.
It is also compatible with Shime Shime 45.
Part Number |
---|
GJ45BD-A |
GJ45BT-15BK |
GJ45BT-15N |
GJ45BTC-100BK |
GJ45BTC-100N |
GJ45CB-200BK |
GJ45CB-200N |
GJ45S |
GJ45S-BK |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Product Type | Other | Details Type | Belt width (mm) |
Length (m) |
Fracture Strength (kgf) |
Color | Material | Applicable Temperature Range (°C) |
Belt width (mm) |
Trusco Code | Application | Features | Set Content | Compatible Model | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 179.00 |
PARTS FOR SLIM TIE-UP TOOLS | 1 Pack(s) |
5 Pieces Per Package |
1 Day(s) | Binding Machine Options | Option | Special spare blades | - | - | - | - | - | - | - | 381-8624 | - | - | - | GJ45S・GJ45S-BK | 6 | 1 Pack (5 pcs) | ||
฿ 359.00 ฿ 267.02 |
STRAPPING BELTS | 1 Pack(s) |
2 Pieces Per Package |
Same day | Binding Machine Options | Option | Belt | - | 15 | 8 | Black | Weatherproof nylon 66 | - | 4.5 | 381-8594 | - | - | - | - | 186 | 1 Box (2 pcs) | ||
฿ 359.00 ฿ 267.02 |
STRAPPING BELTS | 1 Pack(s) |
2 Pieces Per Package |
Same day | Binding Machine Options | Option | Belt | - | 15 | 8 | White | Nylon 66 | - | 4.5 | 213-0017 | - | - | - | - | 186 | 1 Box (2 pcs) | ||
฿ 1,104.00 ฿ 774.01 |
STRAPPING BELTS | 1 Piece(s) | - | Same day | Binding Machine Options | Option | Belt | - | 100 | 8 | Black | Weatherproof nylon 66 | - | 4.5 | 381-8608 | - | - | - | - | 620 | 1 Box (1 pc) | ||
฿ 1,057.00 |
STRAPPING BELTS | 1 Piece(s) | - | 1 Day(s) | Binding Machine Options | Option | Belt | - | 100 | 8 | White | Nylon 66 | - | 4.5 | 213-0033 | - | - | - | - | 620 | 1 Box (1 pc) | ||
฿ 211.00 ฿ 148.02 |
PARTS FOR SLIM TIE-UP TOOLS | 1 Pack(s) |
200 Pieces Per Package |
Same day | Binding Machine Options | Option | Clip | - | - | - | Black | Polyacetal Resin | - | - | 381-8616 | - | - | - | - | 66 | 1 Bag (200 pcs) | ||
฿ 211.00 ฿ 152.00 |
PARTS FOR SLIM TIE-UP TOOLS | 1 Pack(s) |
200 Pieces Per Package |
Same day | Binding Machine Options | Option | Clip | - | - | - | White | Polyacetal Resin | - | - | 213-0025 | - | - | - | - | 66 | 1 Bag (200 pcs) | ||
฿ 1,143.00 ฿ 740.09 |
SLIM TIE-UP TOOLS | 1 Piece(s) | - | Same day | compact binding device | - | Set | 4.5 | - | - | - | Body: ABS resin, Belt: White (Nylon 66), Black (Weather resistant nylon 66) Clip: polyacetal resin | -20 – 80 | - | 213-0009 | Binding work for electrical and wiring work. Packaging and binding work. | Can tie free sizes, with no waste generated after tying (no need to cut with nippers, etc.). The main body, belt, and clip all use vinyl chlorine resin, which generates almost no dioxins when burning. | Main Body: White Belt 4.5 mm Width × 15 m, White Clip 100 Pieces | - | 315 | 1 Set (Main Unit, White Belt W 4.5 mm x 15 m, White Clip: 100 pcs) | ||
฿ 1,231.00 ฿ 753.00 |
SLIM TIE-UP TOOLS | 1 Piece(s) | - | Same day | compact binding device | - | Set | 4.5 | - | - | - | Body: ABS resin, Belt: White (Nylon 66), Black (Weather resistant nylon 66) Clip: polyacetal resin | -20 – 100 | - | 381-8586 | Binding work for electrical and wiring work. Packaging and binding work. | Can tie free sizes, with no waste generated after tying (no need to cut with nippers, etc.). The main body, belt, and clip all use vinyl chlorine resin, which generates almost no dioxins when burning. | Main Body: Black Belt 4.5 mm Width × 15 m, Black Clip 100 Pieces | - | 315 | 1 Set (Main Unit, Black Belt W 4.5 mm x 15 m, Black Clip: 100 pcs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?