1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Tokumaru Chip Saw (for Iron and Stainless Steel) (TCT-180N)

TIP SAWS

Tokumaru Chip Saw (for Iron and Stainless Steel) (TCT-180N)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Generates less sparks and dust, and suppresses chipping and burrs.
· Durable carbide alloy cermet tip adopted to reduce cutting costs.
· Provides speedy cutting and excellent operability.
[Applications]
· For cutting of angle steel, channel steel, stainless steel / conduit pipe, round/square pipe, scissor bolt, iron pipe, rebar, general mild steel, aluminum sash, copper pipe, brass bar, etc.

Features

●Sparks, dust is minimal, chipping, burrs and burn are hard to come out. 
●Durable super hard alloy cermet chip adoption reduces cutting cost.

Usage

●Angle Steel, Channel-Formed Steel, Stainless Steel, Cable Tube, Round, Square Pipe, Screw Bolt, Iron Pipe, Rebar, Common Mild Steel, Aluminum Sash, Copper Pipe, Brass Bar etc.

Specification

●Cutting Performance(mm) Steel:6
●Cutting Performance(mm) Stainless Steel:3
●Outer Diameter x Blade Thickness x Hole Diameter(mm):180 x 1.8 x 20.0

Materials

●Base Metal: High Carbon Steel
●Tip: Cermet
Part Number
TCT-180N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 816.00

TIP SAWS 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

work material Iron + Stainless Steel Chip Cermet Cutting Capacity (Steel)(mm) 6
Cutting Capacity (Stainless Steel)(mm) 3 Outer Diameter(mm) 180 Blade thickness(mm) 1.8
Number of flutes(P) 36 Hole Diameter(mm) 20 Max. Rotational Speed(rpm) 5500
Trusco Code 400-4531 Material (base metal) High Carbon Steel Application For cutting of angle steel, channel steel, stainless steel / conduit pipe, round/square pipe, scissor bolt, iron pipe, rebar, general mild steel, aluminum sash, copper pipe, brass bar, etc.
Mass(g) 260

Please check the type/dimensions/specifications of the part TCT-180N in the Tokumaru Chip Saw (for Iron and Stainless Steel) series.