SDS One-Touch Holder

Brand :
SUNFLAG

Caution

    Product Description

    SDS One-Touch Holder
    [Features]
    When attached to a hammer drill, you can use the hexagonal shaft tipped tools.
    [Specification]
    Input Drive: 6.35mm
    Total Length: 80mm
    SPQ: 6pieces
    Shaft Part Across-flats: 10mm
    Tip Type: Adapter
    Mass: 56g
    Warning: Please use SDS hammer drill in rotation mode

    Features

    ●When attached to a hammer drill, you can use the hexagonal shaft tipped tools.

    Specification

    ●Input Drive(mm):6.35
    ●Total Length(mm):80
    ●SPQ(piece):6
    ●Shaft Part Across-flats: 10mm

    Warning

    ●Please use SDS hammer drill in rotation mode
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat