"Color Bit" (Magnetic)

Brand :
ANEX
Caution
Product Description
[Features]
· For easily distinguishing tip sizes by color.
· Double-head type.
· Both ends are unpainted and cutting edge accuracy is outstanding.
Features
●Easy to distinguish tip size from color.●Non-coated both end and blade edge precision is outstanding.
Specification
●Q'ty Per Bag(piece):2●SPQ(bag):6
●Shank Diameter: 6.35mm
●Blade Edge: With magnet