1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 6/10/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Magnetic Thickness Gauge Microtest Automatic Winding Type

Magnetic Thickness Gauge Microtest Automatic Winding Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 55,996.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Power supply not required, reads directly.
· Permanent magnet type.
· Uses a permanent magnet that is comparatively unaffected by the thickness and shape of the base material.
· Small, lightweight, and easy to operate.
· Calibration not required.
[Applications]
· Measurement of nonmagnetic coating on iron-based materials.

 
Part Number
MKF6SALE
MKG6SALE
MKS3-6SALE
MKS5-6SALE
MKS10-6SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(μm)
Measuring range
(mm)
Trusco Code

฿ 57,396.00

฿ 52,804.32

EPH COATING THICKNESS METERS 1 Piece(s) 45 Day(s) 0–1000-418-7709

฿ 55,996.00

฿ 51,516.32

EPH COATING THICKNESS METERS 1 Piece(s) 45 Day(s) 0–100-418-7717

฿ 78,393.00

฿ 67,613.96

EPH COATING THICKNESS METERS 1 Piece(s) 45 Day(s) -0.2 to 3418-7733

฿ 78,393.00

฿ 67,613.96

EPH COATING THICKNESS METERS 1 Piece(s) 45 Day(s) -0.5~5418-7741

฿ 78,393.00

฿ 67,613.96

EPH COATING THICKNESS METERS 1 Piece(s) 45 Day(s) -2.5~10418-7725

Loading...

  1. 1

Basic Information

Product Type Film Thickness Meter Detailed Type Automatic Winding Type Mass(g) 560