1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Electromagnetic and Eddy Current Type Film Thickness Meter Mini Test 3100

Electromagnetic and Eddy Current Type Film Thickness Meter Mini Test 3100
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 65,328.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Lineup includes a special probe that can measure the inner surface of pipes, chrome plating, thermal resistance, and copper foil.
· With statistical function. (Number of measurements, average value, maximum values, minimum values, standard deviation)
· Upper/lower limit can be set.
[Applications]
· For measuring non-magnetic coating or insulation and plating on metal substrates.

Part Number
MT70FSALE
MT70FNSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(μm)
Trusco Code

฿ 65,328.00

฿ 56,345.40

EPH COATING THICKNESS METERS 1 Piece(s) 45 Day(s) 0-3,000 (Iron)418-7784

฿ 76,995.00

฿ 66,408.19

EPH COATING THICKNESS METERS 1 Piece(s) 45 Day(s) 0-3,000 (Iron) / 0-2,500 (Non-ferrous)418-7792

Loading...

  1. 1

Basic Information

Product Type Film Thickness Meter Resolution(μm) 0.5 Features Compact film thickness gauge with built-in sensor.
Use For measuring the non-magnetic coating or insulation and plating on the metallic substrate. Power Supply AA Batteries x 1 (Included) Size φ27×150mm
Calibration mode 1-point calibration, 2-point calibration Mass(g) 80