1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 6/10/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Machine Counter

Machine Counter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 590.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· It is used for counting rotary and continuous motions.
· Counter reset is easy with the push reset switch (TWK).
· Moving the lever back and forth 50° advances the number by 1.
[Applications]
· For managing count on production lines

Features

●Used for counting rotary motion and continuous movement.
●The counter set is easy with the push reset switch.

Specification

●Mounting Dimensions(mm)(front-rear x left-right x hole diameter):39 x 30 x 4
●Rotating Direction:Right Shaft Positive Rotation
●Counting Speed(cpm):700
●SPQ(piece):1
●Set Method: Push Type
Part Number
TWK4
TWK5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCounting Scope Trusco Code

฿ 590.00

COUNTERS 1 Piece(s) 1 Day(s) 9999366-9777

฿ 638.00

COUNTERS 1 Piece(s) Same day 99999366-9785

Loading...

  1. 1

Basic Information

Product Type Counter Reset method Push Style Computing Speed(cpm) 700
Details Type One-Touch Reset Type Rotation Direction Right shaft clockwise Mounting dimensions (front-back x left-right x hole diameter)(mm) 39×30×4
Mass(g) 116