1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Tally Counter

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Tally Counter
  • Tally Counter
  • Tally Counter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 267.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A visual counting tool.
· It is used to check the amount and counts by 1 each time the button is pressed.

Features

●Quantity counting tool by visual.
●Uses to check numbers and counts by one each time you press the button.

Specification

●Count Range:9999
●SPQ(piece):12
●Set Method: Knob Type
Part Number
TC-4B
TC-4H
TC-4PC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThickness Mounting Hole Diameter Trusco Code Material Mass
(g)

฿ 401.00

COUNTER 1 Piece(s) 1 Day(s) 70mm3 mm x 3 Locations285-3388Steel (SPCC-SB)77

฿ 349.00

COUNTERS 1 Piece(s) 1 Day(s) 40mm-285-3370Steel (SPCC-SB)53

฿ 267.00

COUNTERS 1 Piece(s) 1 Day(s) 40mm-285-3396Plastic (ABS Resin)33

Loading...

  1. 1

Basic Information

Product Type Tally Counter Reset method Knob Type Counting Scope 9999
Vertical 50mm Horizontal 50mm