(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Equipped with a gear box as standard, reducing the time needed for changing gears during threading.
· Can cut metric or inch screws.
· Bed is made of cast iron with a precision cut finish.
· Equipped with a chuck guard in consideration of safety.
· Ideal for prototype production as well as research and development.
Type | Lathe Function Only | Power supply (V) | Single-phase 100 | Distance Between Centers (mm) | 500 |
---|---|---|---|---|---|
Swing Over Bed (mm) | 230 | Width(mm) | 1030 | Depth(mm) | 390 |
Height(mm) | 390 | Installation Floor Surface Area | 1400×550mm | Number of Revolutions of Spindle | 6 speeds from 135 to 1,850 rpm (50 Hz) |
Thread Cutting | Millimeter: 0.5-3 mm Inch: 8-56 TPl | Output(kW) | 0.4 | Trusco Code | 458-7545 |
Mass(g) | 98000 | SMain Shaft Through Hole(mm) | 20 | Tail Stock Sleeve Taper | MT2 |
Spindle Taper | MT3 | Power Cord Length(m) | 1.5 | Basic Set | Angular spall (4 sided tool post) for 10 mm square bits / thread dial / change gears set (for threading) / fixed center MT-2/MT-3 / chips tray / splash guard / chuck guard / hand tools / three jaw scroll chuck (100 mm) / rotating center (MT-2) / drill chuck (10 mm) and arbor (MT-2) / bits set of 6 (10 mm square) |
Please check the type/dimensions/specifications of the part TNL500-3EK in the Small Lathe (TNL500-3EK) series.
How can we improve?
How can we improve?