(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The case and cover are electrodeposited for exceptional corrosion resistance.
· It can be used for any of three fluids for pressure gauges (air, oil, water).
Part Number |
---|
S-41-1MP |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Pressure Range (Mpa) | Minimum graduation (Mpa) | Material | Detailed Type | Accuracy | Size (mm) | Connecting portion size | Surface diameter (φ) | Nominal | Trusco Code | Case shape | Mass (g) | Case x Connection Section |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 877.79 | PRESSURE GAUGES ORDINARY | 1 Piece(s) | Same day | 0 ~ 1.0 | 0.02 | Brass | - | ±1.6% FS | 100 | G3/8B | - | AT3/8×100×1.00MPa | 321-4192 | A | 410 | - |
Loading...
Product Type | General-purpose Pressure Gauge | Standard | JIS B7505-1 | Application | Constant Pressure Measurement of Gas or Liquid |
---|
Please check the type/dimensions/specifications of the part S-41-1MP in the General Purpose Pressure Gauge (A Frame Vertical Type / Diameter ø100) series.
Part Number |
---|
AT3/8X100X2MPA |
AT3/8X100X4MPA |
AT3/8X100X6MPA |
S-41-2.5MP |
S-41-2MP |
S-41-4MP |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Pressure Range (Mpa) | Minimum graduation (Mpa) | Material | Detailed Type | Accuracy | Size (mm) | Connecting portion size | Surface diameter (φ) | Nominal | Trusco Code | Case shape | Mass (g) | Case x Connection Section |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | 1 Piece(s) | Quote | 0 ~ 2.0 | - | - | - | - | - | - | φ100 | - | - | - | - | AT3/8 | ||
฿ 999,999,999.00 | 1 Piece(s) | Quote | 0 ~ 4.0 | - | - | - | - | - | - | φ100 | - | - | - | - | AT3/8 | ||
฿ 999,999,999.00 | 1 Piece(s) | Quote | 0 ~ 6.0 | - | - | - | - | - | - | φ100 | - | - | - | - | AT3/8 | ||
฿ 854.61 | 1 Piece(s) | 1 Day(s) | 0 ~ 2.5 | 0.05 | Brass | - | ±1.6% FS | 100 | G3/8B | - | AT3/8×100×2.50MPa | 321-4206 | A | 410 | - | ||
฿ 852.41 | 1 Piece(s) | 39 Day(s) | 0 ~ 2.0 | 0.05 | Brass | - | ±1.6% FS | 100 | G3/8B | - | AT3/8×100×2.00MPa | 321-4214 | A | 410 | - | ||
฿ 1,176.10 | 1 Piece(s) | 1 Day(s) | 0 ~ 4.0 | 0.1 | Brass | - | ±1.6% FS | 100 | G3/8B | - | AT3/8×100×4.00MPa | 321-4222 | A | 410 | - |
How can we improve?
How can we improve?