1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

General Purpose Pressure Gauge (A Frame Vertical Type / Diameter ø75) (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 712.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A general-purpose pressure gauge used to measure air, water, oil, etc. for constant pressure measurement.
[Features]
·For constant pressure measurements where the rate of instantaneous pressure change does not exceed 3% of full scale per second.
·High quality, high performance.
·The case and cover are electrodeposition coated for excellent durability.
[Applications]
・ The fluid can be used for air, oil or water.

Features

●Cataphoretic coating means case and cover with excellent corrosion resistance.
●Can be used with any of the pressure gauge 3 main fluids (air oil water).
●JIS B 7505-1 compatible product.

Specification

●Accuracy: plus-minus1.6% FS
●Case shape: A
●Size: 75mm
●Connection size: G3/8B

Materials

●Bourdon tube: Brass
●Stock: Brass
Part Number
AT3/8X75X0.4MPA
AT3/8X75X0.5MPA
AT3/8X75X0.6MPA
AT3/8X75X0.16MPA
AT3/8X75X1MPA
AT3/8X75X1.6MPA
AT3/8X75X2MPA
AT3/8X75X2.5MPA
AT3/8X75X4MPA
AT3/8X75X6MPA
AT3/8X75X10MPA
AT3/8X75X-0.1MPA
S-31-0MP
S-31-0.1MP
S-31-0.4MP
S-31-0.5MP
S-31-0.6MP
S-31-0.16MP
S-31-0.25MP
S-31-1MP
S-31-1.6MP
S-31-2MP
S-31-2.5MP
S-31-4MP
S-31-6MP
S-31-10MP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProduct Type Pressure Range
(Mpa)
Minimum graduation
(Mpa)
Material Application Detailed Type Accuracy Size
(mm)
Connecting portion size Surface diameter
(φ)
Nominal Trusco Code Case shape Mass
(g)
Case x Connection Section

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote General-purpose Pressure Gauge0 ~ 0.4--Constant Pressure Measurement of Gas or Liquid----φ75----AT3/8

฿ 781.16

MEASURING TOOLS 1 Piece(s) 1 Day(s) General-purpose Pressure Gauge0 ~ 0.5--Constant Pressure Measurement of Gas or Liquid----φ75----AT3/8

฿ 925.00

MGC MEASURING TOOLS 1 Piece(s) 16 Day(s) General-purpose Pressure Gauge0 ~ 0.6--Constant Pressure Measurement of Gas or Liquid----φ75----AT3/8

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote General-purpose Pressure Gauge0 ~ 0.16--Constant Pressure Measurement of Gas or Liquid----φ75----AT3/8

฿ 992.00

MEASURING TOOLS 1 Piece(s) 1 Day(s) General-purpose Pressure Gauge0 ~ 1.0--Constant Pressure Measurement of Gas or Liquid----φ75----AT3/8

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote General-purpose Pressure Gauge0 ~ 1.6--Constant Pressure Measurement of Gas or Liquid----φ75----AT3/8

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote General-purpose Pressure Gauge0 ~ 2.0--Constant Pressure Measurement of Gas or Liquid----φ75----AT3/8

฿ 850.00

MGC MEASURING TOOLS 1 Piece(s) 15 Day(s) General-purpose Pressure Gauge0 ~ 2.5--Constant Pressure Measurement of Gas or Liquid----φ75----AT3/8

฿ 1,400.00

MGC MEASURING TOOLS 1 Piece(s) 39 Day(s) General-purpose Pressure Gauge0 ~ 4.0--Constant Pressure Measurement of Gas or Liquid----φ75----AT3/8

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote General-purpose Pressure Gauge0 ~ 6.0--Constant Pressure Measurement of Gas or Liquid----φ75----AT3/8

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote General-purpose Pressure Gauge0 ~ 10--Constant Pressure Measurement of Gas or Liquid----φ75----AT3/8

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote General Pressure Gauge---OtherPressure Range (MPa): -0.1 to 0.1, Normal Type---φ75----AT3/8

฿ 895.09

MGC PRESSURE GAUGES ORDINARY 1 Piece(s) 1 Day(s) General-purpose Pressure Gauge-0.1 ~ 0-0.002BrassConstant Pressure Measurement of Gas or Liquid-±1.6% FS75G3/8B-AT3/8×75×-0.10MPa321-4028A300-

฿ 895.09

MGC PRESSURE GAUGES ORDINARY 1 Piece(s) 1 Day(s) General-purpose Pressure Gauge0 ~ 0.10.002BrassConstant Pressure Measurement of Gas or Liquid-±1.6% FS75G3/8B-AT3/8×75×0.10MPa321-3978A300-

฿ 713.82

MGC PRESSURE GAUGES ORDINARY 1 Piece(s) 1 Day(s) General-purpose Pressure Gauge0 ~ 0.40.01BrassConstant Pressure Measurement of Gas or Liquid-±1.6% FS75G3/8B-AT3/8×75×0.40MPa321-3994A300-

฿ 895.00

MGC PRESSURE GAUGES ORDINARY 1 Piece(s) 1 Day(s) General-purpose Pressure Gauge0 ~ 0.50.01BrassConstant Pressure Measurement of Gas or Liquid-±1.6% FS75G3/8B-AT3/8×75×0.50MPa321-4001A300-

฿ 713.84

MGC PRESSURE GAUGES ORDINARY 1 Piece(s) 39 Day(s) General-purpose Pressure Gauge0 ~ 0.60.01BrassConstant Pressure Measurement of Gas or Liquid-±1.6% FS75G3/8B-AT3/8×75×0.60MPa321-4010A300-

฿ 904.52

MGC PRESSURE GAUGES ORDINARY 1 Piece(s) 45 Day(s) General-purpose Pressure Gauge0 ~ 0.16-BrassConstant Pressure Measurement of Gas or Liquid-1.6±FS75G3/8B------

฿ 712.47

MGC PRESSURE GAUGES ORDINARY 1 Piece(s) 1 Day(s) General-purpose Pressure Gauge0 ~ 0.250.005BrassConstant Pressure Measurement of Gas or Liquid-±1.6% FS75G3/8B-AT3/8×75×0.25MPa321-3986A300-

฿ 725.00

MGC PRESSURE GAUGES ORDINARY 1 Piece(s) Same day General-purpose Pressure Gauge0 ~ 1.00.02BrassConstant Pressure Measurement of Gas or Liquid-±1.6% FS75G3/8B-AT3/8×75×1.00MPa321-4052A300-

฿ 713.82

MGC PRESSURE GAUGES ORDINARY 1 Piece(s) 39 Day(s) General-purpose Pressure Gauge0 ~ 1.60.05BrassConstant Pressure Measurement of Gas or Liquid-±1.6% FS75G3/8B-AT3/8×75×1.60MPa321-4044A300-

฿ 713.89

MGC PRESSURE GAUGES ORDINARY 1 Piece(s) 39 Day(s) General-purpose Pressure Gauge0 ~ 2.00.05BrassConstant Pressure Measurement of Gas or Liquid-±1.6% FS75G3/8B-AT3/8×75×2.00MPa321-4079A300-

฿ 712.47

MGC PRESSURE GAUGES ORDINARY 1 Piece(s) 1 Day(s) General-purpose Pressure Gauge0 ~ 2.50.05BrassConstant Pressure Measurement of Gas or Liquid-±1.6% FS75G3/8B-AT3/8×75×2.50MPa321-4061A300-

฿ 1,042.81

MGC PRESSURE GAUGES ORDINARY 1 Piece(s) 39 Day(s) General-purpose Pressure Gauge0 ~ 4.00.1BrassConstant Pressure Measurement of Gas or Liquid-±1.6% FS75G3/8B-AT3/8×75×4.00MPa321-4087A300-

฿ 1,184.54

MGC PRESSURE GAUGES ORDINARY 1 Piece(s) 39 Day(s) General-purpose Pressure Gauge0 ~ 6.00.1BrassConstant Pressure Measurement of Gas or Liquid-±1.6% FS75G3/8B-AT3/8×75×6.00MPa321-4095A300-

฿ 1,200.00

MGC PRESSURE GAUGES ORDINARY 1 Piece(s) 1 Day(s) General-purpose Pressure Gauge0 ~ 100.2BrassConstant Pressure Measurement of Gas or Liquid-±1.6% FS75G3/8B-AT3/8×75×10.00MPa321-4036A300-

Loading...

  1. 1

Basic Information

Standard JIS B7505-1