1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Magnetic Parts Tray (YKPT) (YKPT-SM)

NEP MAGNET TOOL HOLDERS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Magnetic Parts Tray (YKPT)
  • Magnetic Parts Tray (YKPT)
  • Magnetic Parts Tray (YKPT)
  • Magnetic Parts Tray (YKPT)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The tray is made of rust-resistant stainless steel.
· The rubber mounted magnet holds objects with a magnetism of approx. 1,000 Gauss.
[Applications]
· Maintenance parts tray.

Part Number
YKPT-SM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHeight
(mm)
Width
(mm)
Depth
(mm)
Trusco Code Mass
(g)

฿ 1,183.84

NEP MAGNET TOOL HOLDERS 1 Piece(s) 1 Day(s) 42240140373-9376700

Loading...

  1. 1

Basic Information

Product Type Magnetic Tool Holder Handle Y/N NA Screw hole Y/N NA
Application Maintenance Parts Tray. Main Body Material Stainless steel (SUS430)

Please check the type/dimensions/specifications of the part YKPT-SM in the Magnetic Parts Tray (YKPT) series.

Products with similar specification

Part Number
YKPT-LM
YKPT-MM
YKPT-RM
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipHeight
(mm)
Width
(mm)
Depth
(mm)
Trusco Code Mass
(g)

฿ 2,169.06

1 Piece(s) 35 Day(s) 42294275373-93411430

฿ 1,700.60

1 Piece(s) 35 Day(s) 42358158373-93501080

฿ 658.01

1 Piece(s) 1 Day(s) 41150150373-9368370