1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

ESM End Mill, 4-Flute / Regular Flute Length 4ESMR□□.□ (4ESMR6)

HCT SOLID HSS END MILLS

ESM End Mill, 4-Flute / Regular Flute Length 4ESMR□□.□ (4ESMR6)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

MOLDINO HSS square end mill. The base material is powder metal high-speed steel.

 
Part Number
4ESMR6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Tolerance of Shank Diameter

฿ 1,194.79

HCT SOLID HSS END MILLS 1 Piece(s) 20 Day(s) 6158650~-0.015

Loading...

  1. 1

Basic Information

work material General Steel / Stainless Steel / Aluminum / Titanium Blade shape type Square Number of flutes(sheet) 4
Tool Material Type Powdered High-Speed Steel Machining Application Side Surface Coating Non-Coated
Torsion Angle (θ) Standard Helix (30 to 40°) Base Blade Y/N Included Outer Diameter Tolerance 0.03~0

Please check the type/dimensions/specifications of the part 4ESMR6 in the ESM End Mill, 4-Flute / Regular Flute Length 4ESMR□□.□ series.

Products with similar specification

Part Number
4ESMR13
4ESMR14
4ESMR15
4ESMR7
4ESMR8
4ESMR9
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipBlade diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Tolerance of Shank Diameter

฿ 2,836.00

1 Piece(s) 20 Day(s) 1335121000~-0.018

฿ 2,836.00

1 Piece(s) 20 Day(s) 1435161050~-0.018

฿ 3,149.00

1 Piece(s) 10 Day(s) 1540161100~-0.018

฿ 1,301.22

1 Piece(s) 20 Day(s) 72010750~-0.015

฿ 1,345.15

1 Piece(s) 10 Day(s) 82010750~-0.015

฿ 1,843.75

1 Piece(s) 10 Day(s) 92510800~-0.015