1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

VA4MC Violet End Mill (VA4MCD0900)

SOLID HSS END MILLS

VA4MC Violet End Mill (VA4MCD0900)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

This product is a 4-flute square end mill with violet coating applied to the base material of VA-4MC high-grade powdered high-speed steel.

Features

● Newly developed violet coating was applied to the base material of high grade powder high-speed steel.
● Compared to conventional TiN coated products It has a long life of 1.5 times or more.

Usage

● Work Material: Standard Steel, Carbon Steel(up to 40HRC)

Specification

● Surface Treatment: Violet Coating (V)
● Twisting Angle: 30°

Materials

● High Grade Powder High-Speed Steel (KHAS)
Part Number
VA4MCD0900
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFlute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Max. Allowable Tolerance TOL2
(mm)

฿ 2,902.00

SOLID HSS END MILLS 1 Piece(s) 1 Day(s) 92510750.03

Loading...

  1. 1
 

Basic Information

Work Material General Steel / Heat-Treated Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Titanium Flute Shape Type Square Number of Flutes(sheet) 4
Tool Material Type Powdered High-Speed Steel Processing Applications Flat Surface / Side Surface / Inclined Cutting Coating TiN
Torsion Angle (θ) Standard Helix (30 to 40°) Base-Blade Availability Included Min. Allowable Tolerance TOL1(mm) 0
Torsion Angle(°) 30 Detail Coating Violet

Please check the type/dimensions/specifications of the part VA4MCD0900 in the VA4MC Violet End Mill series.

Products with similar specification

Part Number
VA4MCD0600
VA4MCD0700
VA4MCD0800
VA4MCD1000
VA4MCD1100
VA4MCD1200
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipFlute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Max. Allowable Tolerance TOL2
(mm)

฿ 2,116.00

1 Piece(s) 1 Day(s) 6158600.03

฿ 2,487.00

1 Piece(s) 1 Day(s) 72010650.03

฿ 2,487.00

1 Piece(s) Same day 82010650.03

฿ 2,689.00

1 Piece(s) 1 Day(s) 102510750.03

฿ 3,679.00

1 Piece(s) 1 Day(s) 113012850.03

฿ 3,409.00

1 Piece(s) 1 Day(s) 123012850.03