(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Shallow Groove and Semi-Circular Keyway Machining
Part Number |
---|
KC25-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | blade diameter (mm) | Blade thickness (mm) | Neck diameter (mm) | Neck length (mm) | Overall Length (mm) | shank diameter (mm) | Number of flutes | Blade diameter tolerance | Blade thickness tolerance |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,566.45 | SPECIAL CUTTERS | 1 Piece(s) | Same day | 25 | 10 | 10 | 12 | 65 | 12 | 14 | +0.21~+0.35 | -0.025~-0.047 |
Loading...
Material | High-speed steel | blade shape | Right blade straight | Shank tolerance | h8 |
---|
Please check the type/dimensions/specifications of the part KC25-10 in the Key Seed Cutter series.
Part Number |
---|
KC10-0.8 |
KC10-0.9 |
KC10-1 |
KC25-11 |
KC25-12 |
KC25-2 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | blade diameter (mm) | Blade thickness (mm) | Neck diameter (mm) | Neck length (mm) | Overall Length (mm) | shank diameter (mm) | Number of flutes | Blade diameter tolerance | Blade thickness tolerance |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,231.72 | 1 Piece(s) | 9 Day(s) | 10 | 0.8 | 4.2 | 5.8 | 50 | 8 | 8 | +0.18~+0.3 | -0.014~-0.028 | ||
฿ 2,184.92 | 1 Piece(s) | 9 Day(s) | 10 | 0.9 | 4.2 | 5.8 | 50 | 8 | 8 | +0.18~+0.3 | -0.014~-0.028 | ||
฿ 1,655.87 | 1 Piece(s) | 5 Day(s) | 10 | 1 | 4.2 | 5.8 | 50 | 8 | 8 | +0.18~+0.3 | -0.014~-0.028 | ||
฿ 3,107.55 | 1 Piece(s) | 9 Day(s) | 25 | 11 | 10 | 12 | 65 | 12 | 14 | +0.21~+0.35 | -0.032~-0.059 | ||
฿ 3,108.02 | 1 Piece(s) | 9 Day(s) | 25 | 12 | 10 | 12 | 65 | 12 | 14 | +0.21~+0.35 | -0.032~-0.059 | ||
฿ 3,388.77 | 1 Piece(s) | 9 Day(s) | 25 | 2 | 10 | 12 | 65 | 12 | 14 | +0.21~+0.35 | -0.014~-0.028 |
How can we improve?
How can we improve?