1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Fluteless Tap with Internal Coolant Supply (X Performer)_OIL-S-XPF (OIL-S-XPF-M6X1)

HSS TAP

Fluteless Tap with Internal Coolant Supply (X Performer)_OIL-S-XPF (OIL-S-XPF-M6X1)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Since it is a roll tap, the prepared hole diameter must be larger than the cutting tap. There is a risk of damage if used with a prepared hole diameter that is the same as the diameter of the cutting tap. For details, refer to "Recommended diameter conditions for drilling screw holes" in "Product Information".

Product Description

In addition to the performance of S-XPF, excellent lubrication and cooling effects are provided by an oil hole placed in each oil groove, simultaneously achieving high speed, high efficiency and high durability.

Part Number
OIL-S-XPF-M6X1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length Tool No.

฿ 1,757.00

HSS TAP 1 Piece(s) 91 Day(s) M6162RH724688322557

Loading...

  1. 1
 

Basic Information

Thread Types Meter Number of Chamfered Threads 2P Tool Material Type Vanadium high-speed steel
Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Heat-Treated Steel (25 - 35 HRC) / Cast Steel (SC) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Zinc Alloy Castings (ZDC) Tap Model Rolled Tap Bore Model For Through Holes / For Blind Holes
Coating Presence Included Coating Type TiCN External center NO

Please check the type/dimensions/specifications of the part OIL-S-XPF-M6X1 in the Fluteless Tap with Internal Coolant Supply (X Performer)_OIL-S-XPF series.

Products with similar specification

Part Number
OIL-S-XPF-M10X1.5
OIL-S-XPF-M12X1.75
OIL-S-XPF-M14X1.5
OIL-S-XPF-M16X1.5
OIL-S-XPF-M8X1.25
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length Tool No.

฿ 2,864.00

1 Piece(s) 91 Day(s) M101.575RH7-7128322609

฿ 4,370.00

1 Piece(s) 91 Day(s) M121.7582RH8-8.5148322647

฿ 6,741.00

1 Piece(s) 91 Day(s) M141.588RH9-10.5128322727

฿ 8,474.00

1 Piece(s) 91 Day(s) M161.595RH9-12.5128322755

฿ 2,363.00

1 Piece(s) 91 Day(s) M81.2570RH7-6.2108322577