(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
As powder HSS and special screws are used, a long machining life is provided for a wide range of work materials
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Thread Types | Nominal | Pitch, Number of Threads (mm) | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | Thread Length | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,410.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | Meter | M1 | 0.25 | 60 | RH4 | - | 3 | 7 | - | 8318201 | ||
฿ 1,332.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | Meter | M1.2 | 0.25 | 60 | RH4 | - | 3 | 8 | - | 8318207 | ||
฿ 1,243.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | Meter | M1.4 | 0.3 | 60 | RH4 | - | 3 | 9 | - | 8318211 | ||
฿ 1,203.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | Meter | M1.7 | 0.35 | 60 | RH4 | - | 3 | 11 | - | 8318221 | ||
฿ 1,143.00 ฿ 704.32 | HSS TAP | 1 Piece(s) | Same day | Meter | M2 | 0.4 | 80 | RH4 | - | 3 | 12 | - | 8318233 | ||
฿ 1,079.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | Meter | M2.5 | 0.45 | 80 | RH4 | - | 3 | 14 | Available | 8318249 | ||
฿ 1,060.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | Meter | M2.6 | 0.45 | 80 | RH4 | - | 3 | 14 | Available | 8318253 | ||
฿ 1,055.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | Meter | M3 | 0.5 | 80 | RH5 | 18 | 4 | 9 | Available | 8318261 | ||
฿ 1,055.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | Meter | M3.5 | 0.6 | 80 | RH4 | 18 | 4 | 9 | Available | 8318265 | ||
฿ 959.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | Meter | M4 | 0.7 | 80 | RH6 | 20 | 5 | 10 | Available | 8318273 | ||
฿ 1,129.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | Meter | M5 | 0.8 | 100 | RH6 | 22 | 5.5 | 11 | Available | 8318283 | ||
฿ 1,089.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | Meter | M6 | 1 | 100 | RH7 | 24 | 6 | 12 | Available | 8318295 | ||
฿ 1,307.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | Unified | No.2UN | 56 | 80 | RH4 | - | 3 | 13 | Available | 8318407 | ||
฿ 1,243.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | Unified | No.4UN | 40 | 80 | RH5 | - | 3 | 15 | Available | 8318415 | ||
฿ 1,280.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | Unified | No.6UN | 32 | 80 | RH5 | 18 | 4 | 9 | Available | 8318423 |
Loading...
Number of Chamfered Threads | 1P | Tool Material Type | Powdered High-Speed Steel | Work Material | Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Zinc Alloy Castings (ZDC) |
---|---|---|---|---|---|
Tap Model | Rolled Tap | Bore Model | For Blind Holes | Coating Presence | Included |
Coating Type | TiCN | External center | - |
How can we improve?
How can we improve?