1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Dial Gauge 543 Series, Digimatic Indicator ID-H

Dial Gauge 543 Series, Digimatic Indicator ID-H
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 27,820.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

World top level digital indicator that supports high accuracy and multi-functional measurement. Equipped with a wide range of functions that support diversified measurement requirements.

Part Number
ID-H0530
ID-H0560
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Measuring Length (Adjustment Range)
(mm)
Measuring Range
(mm)
Measuring force
(N)
Code No / Symbols / Part No Mass
(g)
Accuracy

฿ 27,820.55

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) 21 ~ 5030.42.0 or Less543-5612900.0015 mm (Does not include electronic error ±1 count)

฿ 33,744.37

MTY MEASURING TOOLS 1 Piece(s) 3 Day(s) 51 ~ 10060.92.5 or Less543-5633050.0025 mm (Does not include electronic error ±1 count)

Loading...

  1. 1

Basic Information

Use Standard Type Display Method Digital Scale Interval / Minimum Display(mm) 0.0005/0.001 switching
Waterproof Function Not Included With / Without measurement data output terminal Included Standard accessories Lifting Lever (Finger-Hook)
Supplement explanation Display: 7-Digit LCD, Sign, Analog Bar, Includes 2-Color Back Light Maximum response speed 1000mm/sec Power Supply External power supply (AC Adapter 6 V, 2 A)
Position detection method Photoelectric Reflective Type Linear Encoder Measurement Element Spherical R=1.5 mm (cemented carbide)