1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 6/10/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Aluminum Sliding Bevel with Angle Scale and Brace

Aluminum Sliding Bevel with Angle Scale and Brace
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,305.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Useful for checking the angle for welding.
· The rod moves left and right, so symmetrical positioning is easy.
· Securely fixed with brace. Prevents changes in the angle while working.
· Made of aluminum and lightweight, making even work in high places easy.
· The rod is thick, and can be used as guide ruler for a circular saw.
· The angle scale is at a 1 degree pitch (20-120°), and the gradient scale is at a 1" pitch (flat gradient, steep gradient 0-10).
· Easily tightened screws are adopted.

 
Part Number
62660
62661
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Length x Width x Thickness
(mm)
Mass
(g)

฿ 1,305.83

SWS SQUARE 1 Piece(s) 45 Day(s) 30cm355×30×20265

฿ 1,463.34

SWS SQUARE 1 Piece(s) 45 Day(s) 45cm505×30×20380

Loading...

  1. 1

Basic Information

Product Type Free Set Square Angle(°) 20~120 Scale Available
Material Aluminum