1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Miter Rule

Miter Rule
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 608.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A two-in-one type that can be used as a miter rule or a full set square.
· One side can be inked at 45 degrees.

 
Part Number
62081
62189
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Base Length x Width x Thickness
(mm)
Mass
(g)

฿ 608.20

SQUARE 1 Piece(s) Same day 10Standard Type163×15×5177

฿ 1,016.59

SWS SQUARE 1 Piece(s) 10 Day(s) -Wide 40 mm With Base163×40×5334

Loading...

  1. 1

Basic Information

Product Type Square With Stand Pole Length(mm) 170 Angle(°) 45/90
Base Length(mm) 163 Scale Available Material Stainless Steel
Overall length x Height x Thickness(mm) 170×100×1.5 Tolerance for length ±0.2mm Angle Accuracy 45°: 0.2 mm or less per 100 mm, 90°: 0.1 mm or less per 100 mm