1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Shrink Fit Holder, Slim Line, MONO Series (MONO 3°), HSK-E32 Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 11,092.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High-precision integrated shrink-fit holder.
[Features]
· Runout accuracy 3 μ.
· Excellent accuracy, rigidity, and balance characteristics.
· The slim body with a single 3° angle enables incredible accessibility ideal for machining of walls with a great deal of interference.
[Applications]
· Dedicated for HSK-E32 shanks.

Part Number
E32-SLRA3-50-M22SALE
E32-SLRA4-50-M22SALE
E32-SLRA6-50-M22
E32-SLRA6-70-M42
E32-SLSA3-50-M22SALE
E32-SLSA4-50-M22SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRetention possible blade diameter
(mm)
Holder Length L
(mm)
φD
(mm)
Holder model Rigidity Value S
(µm/kgf)
Holder tip diameter φC2 φC
(mm)
φC1
(mm)
Mass
(kg)
Thickness t
(mm)
M
(mm)
H
(mm)
Maximum tool insertion length h
(mm)
φD1
(mm)
N
(g·mm)

฿ 15,265.00

฿ 12,212.00

MST MONO SERIES 1 Piece(s) 17 Day(s) 3503SLRA2.8207.59.80.12.252294240.4

฿ 13,382.00

฿ 10,705.60

MST MONO SERIES 1 Piece(s) 22 Day(s) 4504SLRA1.7201012.30.2322124250.4

฿ 11,092.00

MST MONO SERIES 1 Piece(s) 22 Day(s) 6506SLRA1.2261214.30.232218396.60.5

฿ 12,297.00

MST MONO SERIES 1 Piece(s) 20 Day(s) 6706SLRA2.4261216.40.2342186270.5

฿ 15,117.00

฿ 12,093.60

MST MONO SERIES 1 Piece(s) 20 Day(s) 3503SLSA4.72068.30.11.52294240.4

฿ 13,382.00

฿ 10,705.60

MST MONO SERIES 1 Piece(s) 20 Day(s) 4504SLSA3.62079.30.11.522124250.4

Loading...

  1. 1

Basic Information

Product Classification Body Applicable Machine Tool (Body) Machining Center Spindle Type HSK-E
HSK Type 32 Tool Type End Mill / Drill / Reamer Chuck Type Shrink Applicable
L1(mm) 8 Remark Coolant duct not attached to the HSK-E shank.