(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
End mill for rough cutting that enables heavy cutting by adopting full-roughing serrated flute shape to reduce cutting-resistance.
Part Number |
---|
MRD0500 |
MRD0600 |
MRD0700 |
MRD0800 |
MRD0900 |
MRD1000 |
MRD1100 |
MRD1200 |
MRD1300 |
MRD1400 |
MRD1500 |
MRD1600 |
MRD1800 |
MRD2000 |
MRD2200 |
MRD2500 |
MRD2800 |
MRD3000S25 |
MRD3000S32 |
MRD3200 |
MRD4000S32 |
MRD4000S42 |
MRD4500 |
MRD5000 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Flute Diameter (D) (φ) | Flute Length (ℓ) (mm) | Number of Flutes (sheet) | Link Diameter (d) (mm) | Overall Length (L) (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,341.00 | SOLID HSS END MILLS | 1 Piece(s) | 1 Day(s) | 5 | 15 | 4 | 6 | 60 | ||
฿ 2,341.00 | SOLID HSS END MILLS | 1 Piece(s) | 1 Day(s) | 6 | 15 | 4 | 6 | 60 | ||
฿ 2,566.00 | MME SOLID HSS END MILLS | 1 Piece(s) | 10 Day(s) | 7 | 20 | 4 | 8 | 70 | ||
฿ 2,566.00 | SOLID HSS END MILLS | 1 Piece(s) | 1 Day(s) | 8 | 20 | 4 | 8 | 70 | ||
฿ 2,883.00 | MME SOLID HSS END MILLS | 1 Piece(s) | 10 Day(s) | 9 | 25 | 4 | 10 | 80 | ||
฿ 2,883.00 | SOLID HSS END MILLS | 1 Piece(s) | 1 Day(s) | 10 | 25 | 4 | 10 | 80 | ||
฿ 3,745.00 | MME SOLID HSS END MILLS | 1 Piece(s) | 10 Day(s) | 11 | 30 | 4 | 12 | 110 | ||
฿ 3,745.00 | SOLID HSS END MILLS | 1 Piece(s) | 1 Day(s) | 12 | 30 | 4 | 12 | 110 | ||
฿ 4,005.00 | MME SOLID HSS END MILLS | 1 Piece(s) | 10 Day(s) | 13 | 35 | 4 | 12 | 115 | ||
฿ 4,266.00 | SOLID HSS END MILLS | 1 Piece(s) | 1 Day(s) | 14 | 35 | 4 | 16 | 135 | ||
฿ 4,493.00 | SOLID HSS END MILLS | 1 Piece(s) | 1 Day(s) | 15 | 40 | 4 | 16 | 140 | ||
฿ 4,721.00 | SOLID HSS END MILLS | 1 Piece(s) | 1 Day(s) | 16 | 40 | 4 | 16 | 140 | ||
฿ 4,916.00 | SOLID HSS END MILLS | 1 Piece(s) | 1 Day(s) | 18 | 40 | 4 | 16 | 140 | ||
฿ 5,209.00 | SOLID HSS END MILLS | 1 Piece(s) | 1 Day(s) | 20 | 45 | 4 | 20 | 145 | ||
฿ 6,643.00 | MME SOLID HSS END MILLS | 1 Piece(s) | 10 Day(s) | 22 | 45 | 4 | 20 | 145 | ||
฿ 7,489.00 | SOLID HSS END MILLS | 1 Piece(s) | 1 Day(s) | 25 | 50 | 4 | 25 | 150 | ||
฿ 6,355.26 | MME SOLID HSS END MILLS | 1 Piece(s) | 10 Day(s) | 28 | 55 | 5 | 25 | 160 | ||
฿ 10,516.00 | MME SOLID HSS END MILLS | 1 Piece(s) | 1 Day(s) | 30 | 55 | 5 | 25 | 165 | ||
฿ 10,516.00 | SOLID HSS END MILLS | 1 Piece(s) | 1 Day(s) | 30 | 55 | 5 | 32 | 165 | ||
฿ 8,696.06 | MME SOLID HSS END MILLS | 1 Piece(s) | 10 Day(s) | 32 | 60 | 5 | 32 | 175 | ||
฿ 14,432.00 | SOLID HSS END MILLS | 1 Piece(s) | 1 Day(s) | 40 | 65 | 6 | 32 | 185 | ||
฿ 14,432.00 | SOLID HSS END MILLS | 1 Piece(s) | 1 Day(s) | 40 | 65 | 6 | 42 | 185 | ||
฿ 19,985.26 | MME SOLID HSS END MILLS | 1 Piece(s) | 20 Day(s) | 45 | 70 | 6 | 42 | 200 | ||
฿ 24,408.00 | SOLID HSS END MILLS | 1 Piece(s) | 1 Day(s) | 50 | 70 | 6 | 42 | 200 |
Loading...
Work Material | General Steel / Heat-Treated Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Aluminum / Titanium | Flute Shape Type | Roughing | Tool Material Type | Cobalt High-Speed Steel |
---|---|---|---|---|---|
Processing Applications | Flat Surface / Side Surface / Groove / Inclined Cutting | Coating | Non-Coated | Torsion Angle (θ) | Standard Helix (30 to 40°) |
Base-Blade Availability | Included | Torsion Angle(°) | 30 |
How can we improve?
How can we improve?