(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Suitable for side surface processing, finish cutting, and vertical feed. Versatile 4-flute HSS end mill.
Part Number |
---|
4MCD3300 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Flute Diameter (D) (φ) | Flute Length (ℓ) (mm) | Link Diameter (d) (mm) | Overall Length (L) (mm) | Max. Allowable Tolerance TOL2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 9,698.54 | MME SOLID HSS END MILLS | 1 Piece(s) | 10 Day(s) | 33 | 60 | 32 | 145 | 0.03 |
Loading...
Work Material | General Steel / Heat-Treated Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Aluminum / Titanium | Flute Shape Type | Square | Number of Flutes(sheet) | 4 |
---|---|---|---|---|---|
Tool Material Type | Cobalt High-Speed Steel | Processing Applications | Flat Surface / Side Surface / Groove / Inclined Cutting | Coating | Non-Coated |
Torsion Angle (θ) | Standard Helix (30 to 40°) | Base-Blade Availability | Included | Min. Allowable Tolerance TOL1(mm) | 0 |
Torsion Angle(°) | 30 |
Please check the type/dimensions/specifications of the part 4MCD3300 in the 4MC, 4-Flute Center Cut End Mill (M) series.
Part Number |
---|
4MCD0400 |
4MCD0450 |
4MCD0500 |
4MCD0600 |
4MCD3700 |
4MCD3900 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Flute Diameter (D) (φ) | Flute Length (ℓ) (mm) | Link Diameter (d) (mm) | Overall Length (L) (mm) | Max. Allowable Tolerance TOL2 (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,199.00 | 1 Piece(s) | 10 Day(s) | 4 | 12 | 8 | 60 | 0.02 | ||
฿ 1,199.00 | 1 Piece(s) | 10 Day(s) | 4.5 | 15 | 8 | 60 | 0.02 | ||
฿ 1,199.00 | 1 Piece(s) | 10 Day(s) | 5 | 15 | 8 | 60 | 0.02 | ||
฿ 1,199.00 | 1 Piece(s) | 10 Day(s) | 6 | 15 | 8 | 60 | 0.02 | ||
฿ 14,127.00 | 1 Piece(s) | 10 Day(s) | 37 | 65 | 32 | 150 | 0.03 | ||
฿ 13,609.76 | 1 Piece(s) | 10 Day(s) | 39 | 65 | 32 | 150 | 0.03 |
How can we improve?
How can we improve?