1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

MS2XL6, 2-Flute MSTAR Long Neck End Mill (6-mm Shank) [Alteration Supported Product]

MS2XL6, 2-Flute MSTAR Long Neck End Mill (6-mm Shank) [Alteration Supported Product]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,498.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Notice] Alteration can be specified. Please select from the "standard / alteration category" of the refinement condition.

For machining high-hardness materials. Excellent cutting chip discharge and high efficiency

 
Part Number
MS2XL6D0030N008
MS2XL6D0030N015
MS2XL6D0040N010
MS2XL6D0040N020
MS2XL6D0050N013
MS2XL6D0050N025
MS2XL6D0060N015
MS2XL6D0060N030
MS2XL6D0070N018
MS2XL6D0070N035
MS2XL6D0080N020
MS2XL6D0080N040
MS2XL6D0090N023
MS2XL6D0090N045
MS2XL6D0100N025
MS2XL6D0100N050
MS2XL6D0110N028
MS2XL6D0110N055
MS2XL6D0120N030
MS2XL6D0120N060
MS2XL6D0130N033
MS2XL6D0130N065
MS2XL6D0140N035
MS2XL6D0140N070
MS2XL6D0150N038
MS2XL6D0150N075
MS2XL6D0160N040
MS2XL6D0160N080
MS2XL6D0170N043
MS2XL6D0170N085
MS2XL6D0180N045
MS2XL6D0180N090
MS2XL6D0190N048
MS2XL6D0190N095
MS2XL6D0200N050
MS2XL6D0200N100
MS2XL6D0210N053
MS2XL6D0210N105
MS2XL6D0220N055
MS2XL6D0220N110
MS2XL6D0230N058
MS2XL6D0230N115
MS2XL6D0240N060
MS2XL6D0240N120
MS2XL6D0250N063
MS2XL6D0250N125
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (DC)
(φ)
Blade length (APMX)
(mm)
Overall Length (L)
(mm)
LU
(mm)
Neck Diameter D5
(mm)

฿ 2,262.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.30.850--

฿ 2,764.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.30.5501.50.27

฿ 2,000.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.40.65010.36

฿ 2,764.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.40.65020.36

฿ 1,912.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.50.8501.30.46

฿ 2,426.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.50.8502.50.46

฿ 1,912.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.60.9501.50.56

฿ 2,426.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.60.95030.56

฿ 1,912.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.71.1501.80.66

฿ 2,426.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.71.1503.50.66

฿ 1,912.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.81.25020.76

฿ 2,426.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.81.25040.76

฿ 1,912.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.91.4502.30.86

฿ 2,426.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.91.4504.50.86

฿ 1,606.00

SOLID END MILL 1 Piece(s) 15 Day(s) 11.5502.50.96

฿ 1,956.00

SOLID END MILL 1 Piece(s) 15 Day(s) 11.55050.96

฿ 1,912.00

SOLID END MILL 1 Piece(s) 15 Day(s) 1.11.7502.81.06

฿ 2,426.00

SOLID END MILL 1 Piece(s) 15 Day(s) 1.11.7505.51.06

฿ 1,912.00

SOLID END MILL 1 Piece(s) 15 Day(s) 1.21.85031.16

฿ 2,426.00

SOLID END MILL 1 Piece(s) 15 Day(s) 1.21.85061.16

฿ 1,912.00

SOLID END MILL 1 Piece(s) 15 Day(s) 1.32503.31.26

฿ 2,426.00

SOLID END MILL 1 Piece(s) 15 Day(s) 1.32506.51.26

฿ 1,912.00

SOLID END MILL 1 Piece(s) 15 Day(s) 1.42.1503.51.36

฿ 2,426.00

SOLID END MILL 1 Piece(s) 15 Day(s) 1.42.15071.36

฿ 1,606.00

SOLID END MILL 1 Piece(s) 15 Day(s) 1.52.3503.81.46

฿ 1,956.00

SOLID END MILL 1 Piece(s) 15 Day(s) 1.52.3507.51.46

฿ 1,912.00

SOLID END MILL 1 Piece(s) 15 Day(s) 1.62.45041.56

฿ 2,426.00

SOLID END MILL 1 Piece(s) 15 Day(s) 1.62.45081.56

฿ 1,912.00

SOLID END MILL 1 Piece(s) 15 Day(s) 1.72.6504.31.66

฿ 2,426.00

SOLID END MILL 1 Piece(s) 15 Day(s) 1.72.6508.51.66

฿ 1,912.00

SOLID END MILL 1 Piece(s) 15 Day(s) 1.82.7504.51.76

฿ 2,426.00

SOLID END MILL 1 Piece(s) 15 Day(s) 1.82.75091.76

฿ 1,912.00

SOLID END MILL 1 Piece(s) 15 Day(s) 1.92.9504.81.86

฿ 2,426.00

SOLID END MILL 1 Piece(s) 15 Day(s) 1.92.9509.51.86

฿ 1,498.00

SOLID END MILL 1 Piece(s) 15 Day(s) 235051.96

฿ 1,890.00

SOLID END MILL 1 Piece(s) 15 Day(s) 2350101.96

฿ 1,912.00

SOLID END MILL 1 Piece(s) 15 Day(s) 2.13.2505.32.06

฿ 2,426.00

SOLID END MILL 1 Piece(s) 15 Day(s) 2.13.26010.52.06

฿ 1,912.00

SOLID END MILL 1 Piece(s) 15 Day(s) 2.23.3505.52.16

฿ 2,426.00

SOLID END MILL 1 Piece(s) 15 Day(s) 2.23.360112.16

฿ 1,912.00

SOLID END MILL 1 Piece(s) 15 Day(s) 2.33.5505.82.26

฿ 2,426.00

SOLID END MILL 1 Piece(s) 15 Day(s) 2.33.56011.52.26

฿ 1,912.00

SOLID END MILL 1 Piece(s) 15 Day(s) 2.43.65062.36

฿ 2,426.00

SOLID END MILL 1 Piece(s) 15 Day(s) 2.43.660122.36

฿ 1,912.00

SOLID END MILL 1 Piece(s) 15 Day(s) 2.53.8506.32.46

฿ 2,426.00

SOLID END MILL 1 Piece(s) 15 Day(s) 2.53.86012.52.46

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC65 / Stainless Steel / Cast Iron / Titanium Number of flutes(sheet) 2 Type Long Neck Square
Coating TiAlN Shank diameter (DCON)(mm) 6 Machining Application Flat Surface / Side Surface / Groove / Inclined Cutting
Blade tip shape Sharp Corner Torsion Angle (θ) Standard Helix (30 to 40°) Helix Angle Details (θ) 30
Flute Diameter Tolerance(mm) 0~-0.02 Below Head Taper Angle B1(°) 15