(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Notice] Alteration can be specified. Please select from the "standard / alteration category" of the refinement condition.
Excellent cutting chip discharge and high efficiency
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (DC) (φ) | Blade length (APMX) (mm) | Shank diameter (DCON) (mm) | Overall Length (L) (mm) | LU (mm) | Flute Diameter Tolerance (mm) | Neck Diameter D5 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,360.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 0.2 | 0.3 | 4 | 45 | 0.5 | 0~-0.01 | 0.18 | ||
฿ 2,578.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 0.2 | 0.3 | 4 | 45 | 1 | 0~-0.01 | 0.18 | ||
฿ 3,080.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 0.2 | 0.3 | 4 | 45 | 1.5 | 0~-0.01 | 0.18 | ||
฿ 2,054.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 0.3 | 0.4 | 4 | 45 | 1 | 0~-0.01 | 0.28 | ||
฿ 2,578.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 0.3 | 0.4 | 4 | 45 | 2 | 0~-0.01 | 0.28 | ||
฿ 2,666.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 0.3 | 0.4 | 4 | 45 | 3 | 0~-0.01 | 0.28 | ||
฿ 3,386.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 0.3 | 0.4 | 4 | 45 | 6 | 0~-0.01 | 0.28 | ||
฿ 3,604.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 0.3 | 0.4 | 4 | 45 | 9 | 0~-0.01 | 0.28 | ||
฿ 1,508.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 0.4 | 0.6 | 4 | 45 | 2 | 0~-0.01 | 0.37 | ||
฿ 1,508.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 0.4 | 0.6 | 4 | 45 | 3 | 0~-0.01 | 0.37 | ||
฿ 1,508.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 0.4 | 0.6 | 4 | 45 | 4 | 0~-0.01 | 0.37 | ||
฿ 3,386.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 0.4 | 0.6 | 4 | 45 | 8 | 0~-0.01 | 0.37 | ||
฿ 3,604.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 0.4 | 0.6 | 4 | 45 | 12 | 0~-0.01 | 0.37 | ||
฿ 1,086.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 0.5 | 0.7 | 4 | 45 | 2 | 0~-0.02 | 0.46 | ||
฿ 1,086.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 0.5 | 0.7 | 4 | 45 | 4 | 0~-0.02 | 0.46 | ||
฿ 1,086.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 0.5 | 0.7 | 4 | 45 | 6 | 0~-0.02 | 0.46 | ||
฿ 1,802.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 0.5 | 0.7 | 4 | 50 | 8 | 0~-0.02 | 0.46 | ||
฿ 1,802.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 0.5 | 0.7 | 4 | 50 | 10 | 0~-0.02 | 0.46 | ||
฿ 2,262.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 0.5 | 0.7 | 4 | 50 | 15 | 0~-0.02 | 0.46 | ||
฿ 1,086.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 0.6 | 0.9 | 4 | 45 | 2 | 0~-0.02 | 0.56 | ||
฿ 1,086.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 0.6 | 0.9 | 4 | 45 | 4 | 0~-0.02 | 0.56 | ||
฿ 1,086.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 0.6 | 0.9 | 4 | 45 | 6 | 0~-0.02 | 0.56 | ||
฿ 1,802.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 0.6 | 0.9 | 4 | 50 | 8 | 0~-0.02 | 0.56 | ||
฿ 2,262.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 0.6 | 0.9 | 4 | 50 | 10 | 0~-0.02 | 0.56 | ||
฿ 2,262.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 0.6 | 0.9 | 4 | 50 | 12 | 0~-0.02 | 0.56 | ||
฿ 2,710.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 0.6 | 0.9 | 4 | 50 | 18 | 0~-0.02 | 0.56 | ||
฿ 1,086.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 0.7 | 1 | 4 | 45 | 2 | 0~-0.02 | 0.66 | ||
฿ 1,086.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 0.7 | 1 | 4 | 45 | 4 | 0~-0.02 | 0.66 | ||
฿ 1,086.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 0.7 | 1 | 4 | 45 | 6 | 0~-0.02 | 0.66 | ||
฿ 1,574.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 0.7 | 1 | 4 | 50 | 8 | 0~-0.02 | 0.66 | ||
฿ 1,802.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 0.7 | 1 | 4 | 50 | 10 | 0~-0.02 | 0.66 | ||
฿ 1,214.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 0.8 | 1.2 | 4 | 45 | 4 | 0~-0.02 | 0.76 | ||
฿ 1,214.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 0.8 | 1.2 | 4 | 45 | 6 | 0~-0.02 | 0.76 | ||
฿ 1,214.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 0.8 | 1.2 | 4 | 50 | 8 | 0~-0.02 | 0.76 | ||
฿ 1,802.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 0.8 | 1.2 | 4 | 50 | 10 | 0~-0.02 | 0.76 | ||
฿ 2,032.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 0.8 | 1.2 | 4 | 50 | 12 | 0~-0.02 | 0.76 | ||
฿ 2,262.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 0.8 | 1.2 | 4 | 50 | 16 | 0~-0.02 | 0.76 | ||
฿ 2,710.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 0.8 | 1.2 | 4 | 60 | 24 | 0~-0.02 | 0.76 | ||
฿ 1,214.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 0.9 | 1.4 | 4 | 45 | 6 | 0~-0.02 | 0.86 | ||
฿ 1,214.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 0.9 | 1.4 | 4 | 50 | 8 | 0~-0.02 | 0.86 | ||
฿ 1,214.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 0.9 | 1.4 | 4 | 50 | 10 | 0~-0.02 | 0.86 | ||
฿ 1,802.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 0.9 | 1.4 | 4 | 60 | 15 | 0~-0.02 | 0.86 | ||
฿ 1,072.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 1 | 1.5 | 4 | 50 | 4 | 0~-0.02 | 0.95 | ||
฿ 1,072.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 1 | 1.5 | 4 | 50 | 6 | 0~-0.02 | 0.95 | ||
฿ 1,072.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 1 | 1.5 | 4 | 50 | 8 | 0~-0.02 | 0.95 | ||
฿ 1,072.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 1 | 1.5 | 4 | 50 | 10 | 0~-0.02 | 0.95 | ||
฿ 1,072.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 1 | 1.5 | 4 | 50 | 12 | 0~-0.02 | 0.95 | ||
฿ 1,704.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 1 | 1.5 | 4 | 60 | 16 | 0~-0.02 | 0.95 | ||
฿ 1,704.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 1 | 1.5 | 4 | 60 | 20 | 0~-0.02 | 0.95 | ||
฿ 1,922.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 1 | 1.5 | 4 | 70 | 25 | 0~-0.02 | 0.95 | ||
฿ 2,142.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 1 | 1.5 | 4 | 70 | 30 | 0~-0.02 | 0.95 | ||
฿ 1,104.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 1.2 | 1.8 | 4 | 50 | 6 | 0~-0.02 | 1.15 | ||
฿ 1,104.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 1.2 | 1.8 | 4 | 50 | 8 | 0~-0.02 | 1.15 | ||
฿ 1,104.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 1.2 | 1.8 | 4 | 50 | 10 | 0~-0.02 | 1.15 | ||
฿ 1,104.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 1.2 | 1.8 | 4 | 50 | 12 | 0~-0.02 | 1.15 | ||
฿ 1,704.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 1.2 | 1.8 | 4 | 60 | 16 | 0~-0.02 | 1.15 | ||
฿ 1,704.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 1.2 | 1.8 | 4 | 60 | 20 | 0~-0.02 | 1.15 | ||
฿ 1,104.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 1.5 | 2.3 | 4 | 50 | 6 | 0~-0.02 | 1.45 | ||
฿ 1,104.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 1.5 | 2.3 | 4 | 50 | 8 | 0~-0.02 | 1.45 | ||
฿ 1,104.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 1.5 | 2.3 | 4 | 50 | 10 | 0~-0.02 | 1.45 | ||
฿ 1,104.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 1.5 | 2.3 | 4 | 50 | 12 | 0~-0.02 | 1.45 | ||
฿ 1,104.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 1.5 | 2.3 | 4 | 60 | 14 | 0~-0.02 | 1.45 | ||
฿ 1,104.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 1.5 | 2.3 | 4 | 60 | 16 | 0~-0.02 | 1.45 | ||
฿ 1,104.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 1.5 | 2.3 | 4 | 60 | 18 | 0~-0.02 | 1.45 | ||
฿ 1,104.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 1.5 | 2.3 | 4 | 60 | 20 | 0~-0.02 | 1.45 | ||
฿ 1,704.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 1.5 | 2.3 | 4 | 70 | 25 | 0~-0.02 | 1.45 | ||
฿ 1,704.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 1.5 | 2.3 | 4 | 70 | 30 | 0~-0.02 | 1.45 | ||
฿ 1,922.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 1.5 | 2.3 | 4 | 80 | 38 | 0~-0.02 | 1.45 | ||
฿ 2,142.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 1.5 | 2.3 | 4 | 80 | 45 | 0~-0.02 | 1.45 | ||
฿ 1,136.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 2 | 3 | 4 | 50 | 6 | 0~-0.02 | 1.94 | ||
฿ 1,136.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 2 | 3 | 4 | 50 | 8 | 0~-0.02 | 1.94 | ||
฿ 1,136.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 2 | 3 | 4 | 50 | 10 | 0~-0.02 | 1.94 | ||
฿ 1,136.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 2 | 3 | 4 | 50 | 12 | 0~-0.02 | 1.94 | ||
฿ 1,136.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 2 | 3 | 4 | 60 | 14 | 0~-0.02 | 1.94 | ||
฿ 1,136.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 2 | 3 | 4 | 60 | 16 | 0~-0.02 | 1.94 | ||
฿ 1,136.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 2 | 3 | 4 | 60 | 18 | 0~-0.02 | 1.94 | ||
฿ 1,136.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 2 | 3 | 4 | 60 | 20 | 0~-0.02 | 1.94 | ||
฿ 1,136.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 2 | 3 | 4 | 70 | 25 | 0~-0.02 | 1.94 | ||
฿ 1,410.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 2 | 3 | 4 | 70 | 30 | 0~-0.02 | 1.94 | ||
฿ 1,704.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 2 | 3 | 4 | 80 | 35 | 0~-0.02 | 1.94 | ||
฿ 2,142.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 2 | 3 | 4 | 90 | 40 | 0~-0.02 | 1.94 | ||
฿ 2,568.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 2 | 3 | 4 | 100 | 50 | 0~-0.02 | 1.94 | ||
฿ 2,994.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 2 | 3 | 4 | 110 | 60 | 0~-0.02 | 1.94 | ||
฿ 1,146.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 2.5 | 3.7 | 4 | 50 | 8 | 0~-0.02 | 2.4 | ||
฿ 1,146.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 2.5 | 3.7 | 4 | 50 | 12 | 0~-0.02 | 2.4 | ||
฿ 1,146.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 2.5 | 3.7 | 4 | 60 | 16 | 0~-0.02 | 2.4 | ||
฿ 1,146.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 2.5 | 3.7 | 4 | 60 | 20 | 0~-0.02 | 2.4 | ||
฿ 1,234.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 2.5 | 3.7 | 4 | 70 | 25 | 0~-0.02 | 2.4 | ||
฿ 1,234.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 2.5 | 3.7 | 4 | 70 | 30 | 0~-0.02 | 2.4 | ||
฿ 1,704.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 2.5 | 3.7 | 4 | 90 | 40 | 0~-0.02 | 2.4 |
Loading...
work material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC65 / Stainless Steel / Cast Iron / Titanium | Number of flutes(sheet) | 2 | Type | Long Neck Square |
---|---|---|---|---|---|
Coating | TiAlN | Machining Application | Flat Surface / Side Surface / Groove / Inclined Cutting | Blade tip shape | With Lead |
Torsion Angle (θ) | Standard Helix (30 to 40°) | Helix Angle Details (θ) | 30 |
How can we improve?
How can we improve?